Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1632: 5.7 x 129.6mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
095-1632: 5.7 x 129.6mm 90A NBR O-Ring
095-1632: 5.7 x 129.6mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Boom and Stick Cylinders

Brand: Cat

Product Images
095-1632: 5.7 x 129.6mm 90A NBR O-Ring
095-1632: 5.7 x 129.6mm 90A NBR O-Ring
095-1632: 5.7 x 129.6mm 90A NBR O-Ring
095-1632: 5.7 x 129.6mm 90A NBR O-Ring
095-1632: 5.7 x 129.6mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Boom and Stick Cylinders

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 095-1632
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 095-1632

Units of Measure

USMetric
Cross Section Diameter (mm): 5.7
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 129.6
Inside Diameter (in): 5.102
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 095-1632

TRACK-TYPE TRACTOR

D10T2 D10

MINI HYD EXCAVATOR

307C

TRACK FELLER BUNCHER

TK1051 552 2 TK752 TK751 541 2 TK741 521B 2590 522B 541 1390 551 552

WHEELED EXCAVATOR

M323F M325C MH M322D MH M322D2 MH3026 M322F M322D M322C M318F M315C M315D M317D2 M316C M316F M316D M324D2 MH M325B

LOGGER

322C

EXCAVATOR

311D LRR 318E L 312D L 316F L 340F 322B L 345B II 324D FM LL 330D MH 329D LN 320-A L 314D LCR 325B L 329D L 312E 320-A S 324D FM 320-A N 312B 312C 324D 312D 352 315D L 320D2 M325D MH 322B LN E300 EL180 E300B 318F L 322N 320D L 322-A LN 312E L M318F 345C L 322 LN 323D SA E650 322C 323D S 336D LN 320-A 323D L 313F L 325C FM 322 L 323D LN 340F L UHD EL200B 385B 345C 312B L 317B LN 325D FM 320N 325B LN 385C L 325D L 320B 320C 320D E110 E200B 314E LCR 315B L EL300 365C L 315C 330C L 320B S E180 320B N 320B L 312C L 316E L 315F LCR 365B II EL300B 322C FM 320D FM E450 330C 324D LN 317B L M315 320 L 330C MH 324D L 330D L 313F 322-A L 365C 322-A N 325C 325D 365B M320

MATERIAL HANDLER

MH3250 M325D MH MH3024 MH3032

MOBILE HYD POWER UNIT

329D L 329E 324D LN 325D L 325D

WHEEL LOADER

980K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert