Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1696: 3.1 x 24.4mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
095-1696: 3.1 x 24.4mm 90A NBR O-Ring
095-1696: 3.1 x 24.4mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Hydraulic Lines and Control Valves

Brand: Cat

Product Images
095-1696: 3.1 x 24.4mm 90A NBR O-Ring
095-1696: 3.1 x 24.4mm 90A NBR O-Ring
095-1696: 3.1 x 24.4mm 90A NBR O-Ring
095-1696: 3.1 x 24.4mm 90A NBR O-Ring
095-1696: 3.1 x 24.4mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Hydraulic Lines and Control Valves

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
095-1696095-1696
095-1578095-1578
095-1698095-1698
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 095-1696
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 095-1696

Units of Measure

USMetric
Cross Section Diameter (mm): 3.1
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 24.4
Inside Diameter (in): 0.961
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 095-1696

GENERATOR SET

3508

MINI HYD EXCAVATOR

308E SR 308E CR 308E

HAMMER

H110S H120E S H140E H180E H140S H180S H130E H130E S H115E H110E S H130S H120E H115E S H160E H115S H180E S H160E S H120S H160S H110E H140E S

WORK TOOL

D6XE

WHEELED EXCAVATOR

M315 M315GC M318

LOAD HAUL DUMP

OTHER

EXCAVATOR

312D2 312D2 GC 311D LRR 318E L 312D L 313 GX 316F L 316 GC 313 GC 314D LCR 317-A E70 312E 312F 312B 312C 312D 320D3 GC 315D L 316 GX 319D 318D2 L 314D CR E300 EL180 311B 313D2 GC E140 311C 318F L 318B N 312E L 312-A 318 GC 315 GC 318F 318B E650 319D LN 313F L 311F LRR 317-A N 314F CR E120 E240 EL240 312B L 317B LN 318D2 311-A 317 N 315-A E110 316F 314E LCR 315B L EL300 319D L 312 GX 317 315-A L 315 313 315B 312 GC 315C 318D L E180 312D2 L 312C L 316E L 313D2-GC 315F LCR 313D2 314E CR 315B FM L E450 314C 313D2 LGP 317B L 317 GC 313F 313B 313D

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert