Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings095-8023: 10mm Inner Diameter Backup Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings
095-8023: 10mm Inner Diameter Backup Ring
095-8023: 10mm Inner Diameter Backup Ring

Backup Ring

Brand: Cat

Product Images
095-8023: 10mm Inner Diameter Backup Ring

Backup Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 095-8023
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 095-8023

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.05
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 1.2
Cross Section Height (mm): 2
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 10
Inside Diameter (in): 0.39
Cross Section Height (in): 0.08
View More
Compatible Models for part number 095-8023

GENERATOR SET

3508

MINI HYD EXCAVATOR

307-A

HEX BASED SPL SOLUTION

352F OEM

LOAD HAUL DUMP

OTHER

EXCAVATOR

312D2 312D2 GC 311D LRR 352F 312D L 313 GX 307 349F L 316 GC 313 GC 314D LCR 313F GC 312E 312F 312D 314E LCR 316 GX 352F-VG 312 GX 313F LGC 315 313 312 GC 314D CR 312F GC 313D2 GC 312D2 L 312E L 349E L 313D2-GC 315F LCR 313D2 315 GC 314E CR 313F L 311F LRR 349E L VG 307-A 314F CR 313F 349E 349F 313D

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert