Cat® Clevis Pin with Cross Hole for Yoke End Rod in Governor and Parking Brake Control
Brand: Cat
Product Images
096-0067: Cross Hole Clevis Pin
Cat® Clevis Pin with Cross Hole for Yoke End Rod in Governor and Parking Brake Control
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Clevis pin w/Crosse Hole is a solid cylindrical pin with a cylindrical head on one end with chamfered point and drilled hole for a cotter pin on the headless end. It is designed for use with clevis pins. Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements • Coatings that meet special requirements for different applications (RoHS compliant)
Applications: • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Clevis pin w/Crosse Hole is a solid cylindrical pin with a cylindrical head on one end with chamfered point and drilled hole for a cotter pin on the headless end. It is designed for use with clevis pins. Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements • Coatings that meet special requirements for different applications (RoHS compliant)
Applications: • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: steel - pins and dowels
Notes: Pin Diameter: 5.96, Length to Cross Hole: 15
Head Height (mm): 2
Pin Length - B (in): 18.8
Material: Low Alloy Steel,Alloy Zinc
Pin Diameter (in): 0.235
Pin Diameter (mm): 5.96
Coating: Electroplated Zinc (96 h Salt Spray)
Head Diameter (mm): 9.8
Pin Length (mm): 18.8
Cross Holes: 1.6
Units of MeasureUSMetric
Material Description: steel - pins and dowels
Notes: Pin Diameter: 5.96, Length to Cross Hole: 15
Description: Clevis pin w/Crosse Hole is a solid cylindrical pin with a cylindrical head on one end with chamfered point and drilled hole for a cotter pin on the headless end. It is designed for use with clevis pins. Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements • Coatings that meet special requirements for different applications (RoHS compliant)
Applications: • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 096-0067
Units of Measure
USMetric
Material Description: steel - pins and dowels
Notes: Pin Diameter: 5.96, Length to Cross Hole: 15