Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings096-4921: 5.7 x 154.3mm 75A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
096-4921: 5.7 x 154.3mm 75A NBR O-Ring
096-4921: 5.7 x 154.3mm 75A NBR O-Ring

Cat® 154.3mm Inner Diameter Seal O-Ring used in transfer gear case to provide a tight seal by being compressed between two surfaces

Brand: Cat

Product Images
096-4921: 5.7 x 154.3mm 75A NBR O-Ring

Cat® 154.3mm Inner Diameter Seal O-Ring used in transfer gear case to provide a tight seal by being compressed between two surfaces

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 096-4921
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 096-4921

Units of Measure

USMetric
Cross Section Diameter (mm): 5.7
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 154.3
Inside Diameter (in): 6.075
Material: NBR - Nitrile,NBR (75),NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
View More
Compatible Models for part number 096-4921

LOAD HAUL DUMP

R1300 R1300G II R1300G

EXCAVATOR

E180 EL240B EL240C EL180 EL200B E240 E240C E240B EL240 E200B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert