BackHomeEngineCooling SystemTanks & ComponentsTanks096-5819: Recovery Coolant Tank
BackHome
EngineCooling SystemTanks & ComponentsTanks096-5819: Recovery Coolant Tank
096-5819: Recovery Coolant Tank
Product Images
096-5819: Recovery Coolant Tank
Cat® Recovery Coolant Tank For Radiator
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Add Equipment
Add Equipment
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Parts diagram for 096-5819
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 096-5819
Description: The Recovery coolant tank, also known as an overflow tank or expansion tank, is an integral component of the radiator system in a vehicle. The tank is connected to the radiator through a hose or tubing, allowing coolant to flow between the two. The excess coolant expands when the engine is running and the coolant temperature increases. Instead of being released into the environment or causing pressure buildup in the cooling system, the expanded coolant flows into the recovery coolant tank.
Attributes: • Withstand minimum pressure of 50 Kpa. • Designed to be translucent, allowing for easy visual inspection of the coolant level.
Applications: The Recovery coolant tank serves as a reservoir for coolant or antifreeze and plays a main role in maintaining the coolant's proper level and pressure in the radiator it is widely used in Cat 910G, 518C Wheel-type Skidder, 140G Motor Grader, 307B, 307C Mini Hydraulic Excavator, 3116 Engine - Industrial, and 326D2, 329D2, 330D2, 312D2 Gc, 313D2, and 318D2 L Excavator.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 096-5819
Units of Measure
USMetric
Overall Height (in): 8.85
Capacity (L): 3.4
Inner Diameter (in): 2.36
Overall Length (in): 5.90
Outer Diameter (in): 9.45
Overall Height (mm): 225
Overall Width (in): 5.11
Overall Length (mm): 150
Overall Width (mm): 130
Thickness (in): 0.2
Weight (kg): 0.33
View More
Compatible Models for part number 096-5819
MINI HYD EXCAVATOR
307B
EXCAVATOR
320-A 325-A 320 L 320D2 320N 330D2 L 325 L 325-A L 320-A L 313B 320-A N 320D2 L
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 096-5819
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 096-5819
Description: The Recovery coolant tank, also known as an overflow tank or expansion tank, is an integral component of the radiator system in a vehicle. The tank is connected to the radiator through a hose or tubing, allowing coolant to flow between the two. The excess coolant expands when the engine is running and the coolant temperature increases. Instead of being released into the environment or causing pressure buildup in the cooling system, the expanded coolant flows into the recovery coolant tank.
Attributes: • Withstand minimum pressure of 50 Kpa. • Designed to be translucent, allowing for easy visual inspection of the coolant level.
Applications: The Recovery coolant tank serves as a reservoir for coolant or antifreeze and plays a main role in maintaining the coolant's proper level and pressure in the radiator it is widely used in Cat 910G, 518C Wheel-type Skidder, 140G Motor Grader, 307B, 307C Mini Hydraulic Excavator, 3116 Engine - Industrial, and 326D2, 329D2, 330D2, 312D2 Gc, 313D2, and 318D2 L Excavator.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 096-5819
Units of Measure
USMetric
Overall Height (in): 8.85
Capacity (L): 3.4
Inner Diameter (in): 2.36
Overall Length (in): 5.90
Outer Diameter (in): 9.45
Overall Height (mm): 225
Overall Width (in): 5.11
Overall Length (mm): 150
Overall Width (mm): 130
Thickness (in): 0.2
Weight (kg): 0.33
View More
Compatible Models for part number 096-5819
MINI HYD EXCAVATOR
307B
EXCAVATOR
320-A 325-A 320 L 320D2 320N 330D2 L 325 L 325-A L 320-A L 313B 320-A N 320D2 L