Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings099-0699: 90.2mm ID Bucket Cylinder Backup Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings
099-0699: 90.2mm ID Bucket Cylinder Backup Ring
099-0699: 90.2mm ID Bucket Cylinder Backup Ring

Cat® Bucket Cylinder Backup Ring supports the primary seal within the bucket cylinder, resists extrusion, and enhances sealing performance

Brand: Cat

Product Images
099-0699: 90.2mm ID Bucket Cylinder Backup Ring
099-0699: 90.2mm ID Bucket Cylinder Backup Ring
099-0699: 90.2mm ID Bucket Cylinder Backup Ring
099-0699: 90.2mm ID Bucket Cylinder Backup Ring
099-0699: 90.2mm ID Bucket Cylinder Backup Ring

Cat® Bucket Cylinder Backup Ring supports the primary seal within the bucket cylinder, resists extrusion, and enhances sealing performance

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 099-0699
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 099-0699

Units of Measure

USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.07
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 1.9
Cross Section Height (mm): 4.8
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter (mm): 90.2
Inside Diameter (in): 3.55
Cross Section Height (in): 0.19
View More
Compatible Models for part number 099-0699

MINI HYD EXCAVATOR

307C 307B 307-A 308D 308C

EXCAVATOR

312B L 307 322B L 311-A 320-A L 325-A FM L 325B L 329D L 325D L 320B 320C 320D E240C E240B 320-A N 312B 312C E200B 325-A 325 L 330C L E110B 311B 311C 320D L 320B L 312C L 312-A 325-A L 325C L 322C FM 330C 314C 322B 322C 320-A 323D L 320 L 322 L EL240B EL240C 307-A 330B L 324D L EL200B 322-A L E120B 313B 325C 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert