Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws099-3649: M8-1.25 x 40mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws099-3649: M8-1.25 x 40mm Hex Head Bolt
099-3649: M8-1.25 x 40mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
099-3649: M8-1.25 x 40mm Hex Head Bolt
099-3649: M8-1.25 x 40mm Hex Head Bolt
099-3649: M8-1.25 x 40mm Hex Head Bolt
099-3649: M8-1.25 x 40mm Hex Head Bolt
099-3649: M8-1.25 x 40mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
Related parts
344-5674: M8 x 1.25mm Hex Nut
344-5674: M8 x 1.25mm Hex Nut

Metric, Coarse Thread UNC

Check Price
3T-0852: M8 x 1.25mm Hex Lock Nut
3T-0852: M8 x 1.25mm Hex Lock Nut

Lock Nut

Check Price
198-4776: M8 ID Steel Flat Washer
198-4776: M8 ID Steel Flat Washer

Cat® Black Colored Hard Washer for Hydraulic Hoses and Belt Guards

Check Price
6V-9189: M8 x 1.25mm Cone Lock Nut
6V-9189: M8 x 1.25mm Cone Lock Nut

Metric

Check Price
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Check Price
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Check Price
344-5674
344-5674: M8 x 1.25mm Hex Nut
Check Price
3T-0852
3T-0852: M8 x 1.25mm Hex Lock Nut
Check Price
198-4776
198-4776: M8 ID Steel Flat Washer
Check Price
6V-9189
6V-9189: M8 x 1.25mm Cone Lock Nut
Check Price
8T-4224
8T-4224: M8 ID Steel Flat Washer
Check Price
5P-4116
5P-4116: M8 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced