To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits0R-3023: Cat® Reman Camshaft Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits0R-3023: Cat® Reman Camshaft Kit
0R-3023: Cat® Reman Camshaft Kit
Cat Reman Camshaft Kit (3306 SF)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
0R-3023: Cat® Reman Camshaft Kit
Cat Reman Camshaft Kit (3306 SF)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Cat Reman camshaft kits such as part # 0R-3023 include the camshaft and Cat Reman valve lifters because reusing lifters or using incompatible lifters can shorten camshaft life or lead to lifter and camshaft failure. These kits were developed to simplify the ordering process: one part number for all the listed parts, and everything ships in one box. Each camshaft is made of high-grade steel, and precision balanced for long life. Heat treatment uses a patented process for high strength and outstanding wear characteristics. Precise journal grinding provides exact bearing fit for reduced friction and long life. Each unit is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability. Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman camshaft kits provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman camshaft kits are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers off-the-shelf availability. 2 1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations. Recommended Application: 3306 SF
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat Reman camshaft kits such as part # 0R-3023 include the camshaft and Cat Reman valve lifters because reusing lifters or using incompatible lifters can shorten camshaft life or lead to lifter and camshaft failure. These kits were developed to simplify the ordering process: one part number for all the listed parts, and everything ships in one box. Each camshaft is made of high-grade steel, and precision balanced for long life. Heat treatment uses a patented process for high strength and outstanding wear characteristics. Precise journal grinding provides exact bearing fit for reduced friction and long life. Each unit is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability. Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman camshaft kits provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman camshaft kits are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers off-the-shelf availability. 2 1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations. Recommended Application: 3306 SF
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
We are still working on adding a specification for this part.
330 L330-A L235E300E300B350-A330B L330-A330-A L235B235C235D330 LN330-A LN350-A LEL300B330B350 L
Generator Set
3306BG3306
Wheel Tractor
615621R611621S623615C627B627E615C II
Hydraulic Control
163143153141140
Track Loader
973C973977L
Soil Compactor
815B815F
Wheel Dozer
814B814F
Landfill Compactor
816B816F
Petroleum Gen Set
G3306B
Wheel Loader
966F II972G966D966C966F966E966G970F966R
Engine - Machine
3306
Gen Set Engine
3306POWER SYS3306B
Challenger
65C65B65D70C65
Articulated Truck
D250ED250BD25DD25CD350DD350CD30CD30DD250E IID35CD300ED300DD300BD300E II
Ripper
765977
Wheeled Excavator
W330B
Industrial Engine
3306D333C3306B
Wheel Scraper
637E611637G637D627G627F627B627E615C621E
Gas Engine
G3306BG3306
Bulldozer
67SU6A6S7A7S7U6SU7S LGP
View More
Generator
SR4
Warranty Information
Return Policy
Parts included in this kit
No results available.
0R-3549: CamshaftQuantity: 1
7S-3161: Valve Lifter for rocker shaftQuantity: 12
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Description for part number 0R-3023
Cat Reman camshaft kits such as part # 0R-3023 include the camshaft and Cat Reman valve lifters because reusing lifters or using incompatible lifters can shorten camshaft life or lead to lifter and camshaft failure. These kits were developed to simplify the ordering process: one part number for all the listed parts, and everything ships in one box. Each camshaft is made of high-grade steel, and precision balanced for long life. Heat treatment uses a patented process for high strength and outstanding wear characteristics. Precise journal grinding provides exact bearing fit for reduced friction and long life. Each unit is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability. Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman camshaft kits provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman camshaft kits are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers off-the-shelf availability. 2 1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations. Recommended Application: 3306 SF
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-3023
We are still working on adding a specification for this part.
Compatible Models for part number 0R-3023
GENERATOR
SR4
TRUCK ENGINE
1673C 3306B 3306
POWER MODULE
XQG135
WINCH
57H 57 56 55 56H
MOTOR GRADER
12H 12G 120B 160H 160G 160H NA 160H ES 12H NA 140B 12H ES 14H NA 163H NA 140H 140G 140H NA 140H ES 143H 14G
WHEEL SKIDDER
528 545 528B 530B
TRACK-TYPE TRACTOR
D6H XL D7R D6H XR D7F D7G D7H D6D SR D6G2 LGP D6GC D6H II D6G2 XL D6F SR D5B D5E D6E SR D6D D7G2 D6R D6E D6G D6H
MARINE ENGINE
3306B 3306
PIPELAYER
572G 572R 561D
FRONT SHOVEL
235C
EXCAVATOR
330 L 330-A L 235 E300 E300B 350-A 330B L 330-A 330-A L 235B 235C 235D 330 LN 330-A LN 350-A L EL300B 330B 350 L
GENERATOR SET
3306B G3306
WHEEL TRACTOR
615 621R 611 621S 623 615C 627B 627E 615C II
HYDRAULIC CONTROL
163 143 153 141 140
TRACK LOADER
973C 973 977L
SOIL COMPACTOR
815B 815F
WHEEL DOZER
814B 814F
LANDFILL COMPACTOR
816B 816F
PETROLEUM GEN SET
G3306B
WHEEL LOADER
966F II 972G 966D 966C 966F 966E 966G 970F 966R
ENGINE - MACHINE
3306
GEN SET ENGINE
3306 POWER SYS 3306B
CHALLENGER
65C 65B 65D 70C 65
ARTICULATED TRUCK
D250E D250B D25D D25C D350D D350C D30C D30D D250E II D35C D300E D300D D300B D300E II
RIPPER
7 6 5 977
WHEELED EXCAVATOR
W330B
INDUSTRIAL ENGINE
3306 D333C 3306B
WHEEL SCRAPER
637E 611 637G 637D 627G 627F 627B 627E 615C 621E
GAS ENGINE
G3306B G3306
BULLDOZER
6 7SU 6A 6S 7A 7S 7U 6SU 7S LGP
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.