The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Compare Alternate Parts
This part:0R-3418: Cat® Reman Fuel Injector Nozzle
Cat® Direct Injection Fuel Valve Nozzle for engine fuel injection lines
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat Reman fuel injection nozzles such as part # 0R-3418 produce specific fuel spray patterns, a critical component of the fuel injection system, contributing to increased combustion, lower emissions, and higher fuel economy. Cat Reman fuel injection nozzles can be the better choice when you need to repair or rebuild any Cat diesel engine. Cat Reman injectors provide the repair option developed specifically for your Cat engine and today’s low-sulfur, low-lubricity fuels. We use specialized product metallurgy, proprietary manufacturing processes and design to bring you better wear life, fuel economy and overall performance, regardless of the equipment the fuel injector is powering. Each unit undergoes extensive testing for reliability and includes all critical engineering updates for like new performance.
Attributes: • You're buying less downtime and lower repair bills, helping you achieve reduced owning and operating costs over your engine’s lifecycle. • Cat Reman diesel engine parts provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat Reman fuel injection nozzles such as part # 0R-3418 produce specific fuel spray patterns, a critical component of the fuel injection system, contributing to increased combustion, lower emissions, and higher fuel economy. Cat Reman fuel injection nozzles can be the better choice when you need to repair or rebuild any Cat diesel engine. Cat Reman injectors provide the repair option developed specifically for your Cat engine and today’s low-sulfur, low-lubricity fuels. We use specialized product metallurgy, proprietary manufacturing processes and design to bring you better wear life, fuel economy and overall performance, regardless of the equipment the fuel injector is powering. Each unit undergoes extensive testing for reliability and includes all critical engineering updates for like new performance.
Attributes: • You're buying less downtime and lower repair bills, helping you achieve reduced owning and operating costs over your engine’s lifecycle. • Cat Reman diesel engine parts provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Cat Reman fuel injection nozzles such as part # 0R-3418 produce specific fuel spray patterns, a critical component of the fuel injection system, contributing to increased combustion, lower emissions, and higher fuel economy. Cat Reman fuel injection nozzles can be the better choice when you need to repair or rebuild any Cat diesel engine. Cat Reman injectors provide the repair option developed specifically for your Cat engine and today’s low-sulfur, low-lubricity fuels. We use specialized product metallurgy, proprietary manufacturing processes and design to bring you better wear life, fuel economy and overall performance, regardless of the equipment the fuel injector is powering. Each unit undergoes extensive testing for reliability and includes all critical engineering updates for like new performance.
Attributes: • You're buying less downtime and lower repair bills, helping you achieve reduced owning and operating costs over your engine’s lifecycle. • Cat Reman diesel engine parts provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
View More
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-3418
Units of Measure
USMetric
Width (mm): 38.1
Height (mm): 38.1
Length (in): 8.7
Material: Fuel Fluid
Height (in): 1.5
Length (mm): 221.0
View More
Compatible Models for part number 0R-3418
WINCH
518 57H 57 56 55 56H
MOTOR GRADER
12G 120G 160G 140G 130G 14G
TRACK SKIDDER
527 D5HTSK II D4HTSK III
WHEEL SKIDDER
525 518 515 528 518C 528B 530B
TRACK-TYPE TRACTOR
D6H XL D6H XR D6G SR D7G D7H D6D SR D6GC D6H II D6G2 XL D4H III D4H XL D5H XL D4H D4E D4E SR D6F SR D5B D5H D5E D6E SR D6D D6E D6G D6H
MARINE ENGINE
3306B 3304 3306 3304B
PIPELAYER
572G 571G
FRONT SHOVEL
235C
EXCAVATOR
229 330 L 225 330-A L 215B 215C 215D 235 E300 E300B 350-A 225B 225D 219 215 E240 EL240 330-A 219D 330-A L 235B 235C 235D EL300 330 LN 330-A LN 350-A L 229D EL300B 350 L