Cat® Hex Head Bolt for exhaust manifold mounting provide secure fastening for attaching the exhaust manifold to the engine block, ensuring proper sealing
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0V-0375
Units of Measure
USMetric
Bolt Length (in): 3.25
Bolt Length (mm): 82.55
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2
Grip Length (mm): 50.8
Material: Steel,Alloy Zinc,Carbon Steel
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Thread Size (in - TPI) (in): 1/2-13
Hand of Thread: RH
Bolt Size (in): 1/2
Thread Size (mm): .500
Class or Grade: SAE J429 Grade 8 (150 ksi)
Locking Feature: None
Hole Thread Pitch: 13
Thread Size (dia x pitch) (mm): 1/2x13
Overall Length (mm): 82.55
View More
Compatible Models for part number 0V-0375
UNDERGROUND ART TRUCK
AD55 AE40 II AD45
GENERATOR
SR4 SR4B
TRUCK ENGINE
C-15 1693 3406 3208 3406E 3406C 3406B C15 3306C
INTEGRATED TOOLCARRIER
IT18B IT18
LOAD HAUL DUMP
R2900 R1700 II
WINCH
55
MOTOR GRADER
120H 120G 120B 16 135H 160H ES 12H NA 140B 120H ES 140K 140H 140G 16G 140H NA 130G 140 14G 14E 12H 12G 120 160H 160G 12F 12E 160H NA 135H NA 12H ES 120H NA 140H ES
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0V-0375
Units of Measure
USMetric
Bolt Length (in): 3.25
Bolt Length (mm): 82.55
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2
Grip Length (mm): 50.8
Material: Steel,Alloy Zinc,Carbon Steel
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Thread Size (in - TPI) (in): 1/2-13
Hand of Thread: RH
Bolt Size (in): 1/2
Thread Size (mm): .500
Class or Grade: SAE J429 Grade 8 (150 ksi)
Locking Feature: None
Hole Thread Pitch: 13
Thread Size (dia x pitch) (mm): 1/2x13
Overall Length (mm): 82.55
View More
Compatible Models for part number 0V-0375
UNDERGROUND ART TRUCK
AD55 AE40 II AD45
GENERATOR
SR4 SR4B
TRUCK ENGINE
C-15 1693 3406 3208 3406E 3406C 3406B C15 3306C
INTEGRATED TOOLCARRIER
IT18B IT18
LOAD HAUL DUMP
R2900 R1700 II
WINCH
55
MOTOR GRADER
120H 120G 120B 16 135H 160H ES 12H NA 140B 120H ES 140K 140H 140G 16G 140H NA 130G 140 14G 14E 12H 12G 120 160H 160G 12F 12E 160H NA 135H NA 12H ES 120H NA 140H ES
Cat® Hex Head Bolt for exhaust manifold mounting provide secure fastening for attaching the exhaust manifold to the engine block, ensuring proper sealing
This part:627-7254: FASTENER BIN KIT; 1/2 INCH-COARSE
Check Price
Thread Size (in)
1/2-13
Bolt Length (in)
3/4, 7/8, 1, 1 1/4, 1 3/4, 2 1/4, 2 3/4, 3 1/4
Description
Inch-Coarse Fastener Bin Kit, 1/2 in., 8 Assorted Lengths, 10 Part Numbers, 215 Pieces, Phosphate and Oil Coating
Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability
Related parts
7D-1649: M12 ID Steel Flat Washer
FLAT WASHER
Check Price
5P-8245: M12 ID Steel Flat Washer
Cat® Flat Washer, ID X OD X T: 13.5 X 25.5 X 3 mm
Check Price
1F-7958: 1/2''-13 Hex Nut
Cat® 0.5'' Steel Hexagonal Nut
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.