Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits100-3131: Dozer End Bit
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits100-3131: Dozer End Bit
100-3131: Dozer End Bit

Cat® Utility Dozer End Bit - RH

Brand: Cat

Product Images
100-3131: Dozer End Bit
100-3131: Dozer End Bit
100-3131: Dozer End Bit
100-3131: Dozer End Bit
100-3131: Dozer End Bit

Cat® Utility Dozer End Bit - RH

Brand: Cat

Warranty Information
Return Policy
Related parts
4K-0684: 1 1/4" ID Steel Flat Washer
4K-0684: 1 1/4" ID Steel Flat Washer

Cat® Rock Bucket Hard Washer serves as a durable spacer or reinforcement element to enhance stability and longevity during rugged operations

Check Price
3K-9770: 1 1/4''-7 Hex Nut
3K-9770: 1 1/4''-7 Hex Nut

Discover durable heavy duty hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
5P-8823: Plow Bolt
5P-8823: Plow Bolt

1 ¼” - 7 x 4 1/8” Plow Bolt

Check Price
4K-0684
4K-0684: 1 1/4" ID Steel Flat Washer
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
5P-8823
5P-8823: Plow Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced