Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges100-5990: Base Edge
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edges
100-5990: Base Edge
100-5990: Base Edge

Weld-on Base Edge 20mm

Brand: Cat

fallback-image
100-5990: Base Edge

Weld-on Base Edge 20mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® backhoe loader bases edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Excavators

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® backhoe loader bases edges provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat weld-on base edges are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.

Manufactured from steel with properties that maintain hardness for long wear life, our durable base edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes
• Moderate impact and abrasion resistance

Applications
• Excavators

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 246.5
Shape: Straight
Overall Width (in): 11.673
End Depth (in): 5.906
Bevel Angle: 22.6
Material: Boron Steel
Thickness Class: 20
Overall Width (mm): 296.5
Width Between Sidebars (in): 9.705
End Depth (mm): 150
Units of MeasureUSMetric
Width Between Sidebars (mm): 246.5
Shape: Straight
Overall Width (in): 11.673
View More
Compatible Models
Compatible Models
Backhoe Loader
426416438428436C436416C426B438C426C436B428B416B428C438B
View More
Backhoe Loader
426416438428436C436416C426B438C426C436B428B416B428C438B
Warranty Information
Return Policy
Parts diagram for 100-5990
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert