Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components100-7603: ORFS To STOR 90 Degree Elbow Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components100-7603: ORFS To STOR 90 Degree Elbow Adapter
100-7603: ORFS To STOR 90 Degree Elbow Adapter

Cat® Fluid Carrying Elbow Adapter, Plated Steel, -4 ORFS to -5 STOR

Brand: Cat

Product Images
100-7603: ORFS To STOR 90 Degree Elbow Adapter
100-7603: ORFS To STOR 90 Degree Elbow Adapter
100-7603: ORFS To STOR 90 Degree Elbow Adapter
100-7603: ORFS To STOR 90 Degree Elbow Adapter
100-7603: ORFS To STOR 90 Degree Elbow Adapter

Cat® Fluid Carrying Elbow Adapter, Plated Steel, -4 ORFS to -5 STOR

Brand: Cat

Warranty Information
Return Policy
Related parts
291-8144: 1.83 x 10.52mm 70A EPDM O-Ring
291-8144: 1.83 x 10.52mm 70A EPDM O-Ring

Cat® Straight Thread O Ring Seal for the water pump water lines provides a tight and secure seal to prevent coolant leakage

Check Price
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

Check Price
121-4345: 1.78 x 7.67mm 70A EPDM O-Ring
121-4345: 1.78 x 7.67mm 70A EPDM O-Ring

Cat® O-Ring Seal for water lines prevents leakage and ensures a secure and durable connection

Check Price
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1/2-20" STOR Connector End

Check Price
228-7088: 1.78 x 7.67mm 90A FKM O-Ring
228-7088: 1.78 x 7.67mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for ORFS Connector End

Check Price
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring

O-ring

Check Price
291-8144
291-8144: 1.83 x 10.52mm 70A EPDM O-Ring
Check Price
4J-5477
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
Check Price
121-4345
121-4345: 1.78 x 7.67mm 70A EPDM O-Ring
Check Price
214-7567
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
Check Price
228-7088
228-7088: 1.78 x 7.67mm 90A FKM O-Ring
Check Price
1J-9671
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced