Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainAxles & ComponentsAxles101-3944: 25mm Thick Twelve Bolt Mounting Plate
Home
DrivetrainAxles & ComponentsAxles
101-3944: 25mm Thick Twelve Bolt Mounting Plate
101-3944: 25mm Thick Twelve Bolt Mounting Plate

Cat® 25mm Thick Twelve Bolt Mounting Plate for Rear Axle Housing in Power train

Brand: Cat

Product Images
101-3944: 25mm Thick Twelve Bolt Mounting Plate
101-3944: 25mm Thick Twelve Bolt Mounting Plate
101-3944: 25mm Thick Twelve Bolt Mounting Plate
101-3944: 25mm Thick Twelve Bolt Mounting Plate
101-3944: 25mm Thick Twelve Bolt Mounting Plate

Cat® 25mm Thick Twelve Bolt Mounting Plate for Rear Axle Housing in Power train

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
101-3944101-3944
101-3945101-3945
6V-04446V-0444
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 101-3944
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 101-3944

Units of Measure

USMetric
Material: Steel,Carbon Steel,Structural Steel
Outside Diameter (mm): 290
Inside Diameter (mm): 180
Thickness (mm): 25
Outside Diameter (in): 11.42
Inside Diameter (in): 7.09
Thickness (in): 0.98
Thread Size (in): 5/8-11 (12X)
View More
Compatible Models for part number 101-3944

TRUCK

785G 785 789C 789D 789B 785C 785D 785B

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

789G 785D 789 789D 785

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert