Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals102-6495: 140mm Inner Diameter Hydraulic Lip Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
102-6495: 140mm Inner Diameter Hydraulic Lip Seal
102-6495: 140mm Inner Diameter Hydraulic Lip Seal

Cat® Hydraulic Lip Seal

Brand: Cat

Product Images
102-6495: 140mm Inner Diameter Hydraulic Lip Seal
102-6495: 140mm Inner Diameter Hydraulic Lip Seal
102-6495: 140mm Inner Diameter Hydraulic Lip Seal
102-6495: 140mm Inner Diameter Hydraulic Lip Seal

Cat® Hydraulic Lip Seal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A Lip Seal, also known as a radial shaft seal, is a commonly used sealing component in hydraulic systems. It is designed to prevent fluid leakage and protect the hydraulic system from external contaminants.

Attributes:
• Designed to withstand high pressure and temperature conditions commonly found in hydraulic systems.
• Designed to resist wear and abrasion caused by constant contact with rotating shafts.

Applications:
A Lip Seal plays a vital role in maintaining the integrity and performance of hydraulic systems by providing effective sealing and contamination protection. Their design and material selection ensure reliable operation, extending the service life of hydraulic equipment while minimizing fluid leakage and maintaining system efficiency and it is widely used in Cat 312, 315, 315D, and 320 315, 315B, 315C, 315D, 317, 317B, 318B and 318D Excavators, MD5050 and MD5050T Drills.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
A Lip Seal, also known as a radial shaft seal, is a commonly used sealing component in hydraulic systems. It is designed to prevent fluid leakage and protect the hydraulic system from external contaminants.

Attributes:
• Designed to withstand high pressure and temperature conditions commonly found in hydraulic systems.
• Designed to resist wear and abrasion caused by constant contact with rotating shafts.

Applications:
A Lip Seal plays a vital role in maintaining the integrity and performance of hydraulic systems by providing effective sealing and contamination protection. Their design and material selection ensure reliable operation, extending the service life of hydraulic equipment while minimizing fluid leakage and maintaining system efficiency and it is widely used in Cat 312, 315, 315D, and 320 315, 315B, 315C, 315D, 317, 317B, 318B and 318D Excavators, MD5050 and MD5050T Drills.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 6.693
Color: Black
Inner Diameter (mm): 140
Outside Diameter (mm): 170.00
Outer Diameter (mm): 170
Seal Type: Lip Type
Weight (kg): 0.2
Shaft Diameter (in): 5.512
Width (in): 37.4
Shaft Diameter (mm): 140.00
Style: SBT
Width (mm): 22.00
Units of MeasureUSMetric
Outside Diameter (in): 6.693
Color: Black
Inner Diameter (mm): 140
View More
Compatible Models
Compatible Models
Excavator
315B L318B N317B L317B LN315D L315-A L317 N315B317-A N315C317-A315-A318B315B FM L
View More
Excavator
315B L318B N317B L317B LN315D L315-A L317 N315B317-A N315C317-A315-A318B315B FM L
Warranty Information
Return Policy
Parts diagram for 102-6495
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert