Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits104-5061: Hydraulic Pump Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
104-5061: Hydraulic Pump Seal Kit
104-5061: Hydraulic Pump Seal Kit

Cat® Hydraulic Pump Seal Kit prevents fluid leakage within the pump, maintaining pressure and enabling efficient fluid transfer

Brand: Cat

fallback-image
104-5061: Hydraulic Pump Seal Kit

Cat® Hydraulic Pump Seal Kit prevents fluid leakage within the pump, maintaining pressure and enabling efficient fluid transfer

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Hydraulic Pump Seal Kit comprises gaskets and ring seals for maintaining a proper seal within the hydraulic pump unit. Gaskets are flat seals that fit between stationary components to prevent fluid leakage, while ring seals provide dynamic seals, creating a tight closure between moving parts. These seals prevent the escape of hydraulic fluids and maintain the required pressure levels within the hydraulic pump, ensuring efficient and leak-free operation.Attributes:• Made from durable and resilient materials resistant to hydraulic fluids.• Designed to withstand high pressures and temperature variations.• Ensures an airtight and leak-free piston pump operation.Applications: The Hydraulic Pump Seal Kit maintains hydraulic integrity and prevents fluid leaks, ensuring consistent and efficient hydraulic power transmission.

The Hydraulic Pump Seal Kit comprises gaskets and ring seals for maintaining a proper seal within the hydraulic pump unit. Gaskets are flat seals that fit between stationary components to prevent fluid leakage, while ring seals provide dynamic seals, creating a tight closure between moving parts. These seals prevent the escape of hydraulic fluids and maintain the required pressure levels within the hydraulic pump, ensuring efficient and leak-free operation.Attributes:• Made from durable and resilient materials resistant to hydraulic fluids.• Designed to withstand high pressures and temperature variations.• Ensures an airtight and leak-free piston pump operation.Applications: The Hydraulic Pump Seal Kit maintains hydraulic integrity and prevents fluid leaks, ensuring consistent and efficient hydraulic power transmission.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Wheel Tractor
615C II621E621F631E623E623F611651E615C633E II657E627E627F637E
Wheel Dozer
854854G854K
Wheel Loader
994F994H992G993K992K
View More
Wheel Tractor
615C II621E621F631E623E623F611651E615C633E II657E627E627F637E
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 104-5061

The Hydraulic Pump Seal Kit comprises gaskets and ring seals for maintaining a proper seal within the hydraulic pump unit. Gaskets are flat seals that fit between stationary components to prevent fluid leakage, while ring seals provide dynamic seals, creating a tight closure between moving parts. These seals prevent the escape of hydraulic fluids and maintain the required pressure levels within the hydraulic pump, ensuring efficient and leak-free operation.Attributes:• Made from durable and resilient materials resistant to hydraulic fluids.• Designed to withstand high pressures and temperature variations.• Ensures an airtight and leak-free piston pump operation.Applications: The Hydraulic Pump Seal Kit maintains hydraulic integrity and prevents fluid leaks, ensuring consistent and efficient hydraulic power transmission.

View More
Specifications for part number 104-5061

We are still working on adding a specification for this part.

Compatible Models for part number 104-5061

WHEEL TRACTOR

615C II 621E 621F 631E 623E 623F 611 651E 615C 633E II 657E 627E 627F 637E

WHEEL DOZER

854 854G 854K

WHEEL LOADER

994F 994H 992G 993K 992K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert