Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityOther Visibility Components104-5957: Window Seal Locking Strip
Home
CabsCab VisibilityOther Visibility Components
104-5957: Window Seal Locking Strip
104-5957: Window Seal Locking Strip

Cat® Window Rubber Locking Strip

Brand: Cat

Product Images
104-5957: Window Seal Locking Strip
104-5957: Window Seal Locking Strip
104-5957: Window Seal Locking Strip
104-5957: Window Seal Locking Strip
104-5957: Window Seal Locking Strip

Cat® Window Rubber Locking Strip

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
The Window rubber locking strip, also known as window molding or weatherstripping, is a component that secures and seals the window glass within the window frame. The primary purpose of the window rubber locking strip is to hold the window glass securely in place within the window frame while providing a weatherproof seal. It prevents water, air, dust, and noise from entering the vehicle or building through gaps around the window.

Attributes:
• It also reduces air and noise infiltration, enhancing the overall comfort of the occupants.
• Designed to withstand prolonged exposure to sunlight and extreme temperatures without deteriorating.

Applications:
The Window rubber locking strip is a crucial component that provides both secure attachment and weather sealing for the window glass. Its design, flexibility, weather resistance, and easy installation contribute to a comfortable and protected interior environment and it is widely used in Cat 216, 216B, 226, 226B, 226D, 226D3, 228, 232, 232B, 232D, 232D3, 236, 236B, 236D, 239D, 242, 242B, 242D, 246, 246B, 246C, 246D, 247, 247B, 247C, 248, 248B, 249D, 252, 252B, 256C, 257, 257B, 257D, 259B, 259D, 262, 262B, 262C, 262D, 267, 267B, 268B, 272C, 272D, 272D3, 277, 277B, 277C, 277D, 279C, 279D, 287, 287B, 287C, 287D, 289C, 289D, 297C, 297D, 299C, 299D and 299D3 Skid Steers, 259D, 277C, 287B, 287D, 289C, 297C, 299C, 5110, 621G, 631G and 657G 322, 322B, 325, 325B, 330, 330B, 345B, 350, 375, 385B, 5080, 5090B, 5110, 5110B, M325B, W330B and W345B Excavators, 518 and 518C Skidder, 613G, 613H, 621G, 621H, 623G, 623H, 627G, 627H, 631G, 633G, 637G, 637H and 657G Wheel Tractor Scrapers, 621G, 623G, 627G, 631G, 637G and 657G Scraper, 7495 Surface Extraction, 826C Compactor, 950H, 962H, 966H, 972H, 980H, R1700 and R2900 Wheel Loader, AD22 and AD63 Articulated Truck, R1700 Underground Mining.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
The Window rubber locking strip, also known as window molding or weatherstripping, is a component that secures and seals the window glass within the window frame. The primary purpose of the window rubber locking strip is to hold the window glass securely in place within the window frame while providing a weatherproof seal. It prevents water, air, dust, and noise from entering the vehicle or building through gaps around the window.

Attributes:
• It also reduces air and noise infiltration, enhancing the overall comfort of the occupants.
• Designed to withstand prolonged exposure to sunlight and extreme temperatures without deteriorating.

Applications:
The Window rubber locking strip is a crucial component that provides both secure attachment and weather sealing for the window glass. Its design, flexibility, weather resistance, and easy installation contribute to a comfortable and protected interior environment and it is widely used in Cat 216, 216B, 226, 226B, 226D, 226D3, 228, 232, 232B, 232D, 232D3, 236, 236B, 236D, 239D, 242, 242B, 242D, 246, 246B, 246C, 246D, 247, 247B, 247C, 248, 248B, 249D, 252, 252B, 256C, 257, 257B, 257D, 259B, 259D, 262, 262B, 262C, 262D, 267, 267B, 268B, 272C, 272D, 272D3, 277, 277B, 277C, 277D, 279C, 279D, 287, 287B, 287C, 287D, 289C, 289D, 297C, 297D, 299C, 299D and 299D3 Skid Steers, 259D, 277C, 287B, 287D, 289C, 297C, 299C, 5110, 621G, 631G and 657G 322, 322B, 325, 325B, 330, 330B, 345B, 350, 375, 385B, 5080, 5090B, 5110, 5110B, M325B, W330B and W345B Excavators, 518 and 518C Skidder, 613G, 613H, 621G, 621H, 623G, 623H, 627G, 627H, 631G, 633G, 637G, 637H and 657G Wheel Tractor Scrapers, 621G, 623G, 627G, 631G, 637G and 657G Scraper, 7495 Surface Extraction, 826C Compactor, 950H, 962H, 966H, 972H, 980H, R1700 and R2900 Wheel Loader, AD22 and AD63 Articulated Truck, R1700 Underground Mining.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Glass Seal Rubber Section
Bulk Unit of Measure: CM
Material: Rubber
Approx. Weight (kg): 0.01
Approx. Weight (lb): 0.01
Overall Height (mm): 8.3
Overall Length (in): 22.11
Overall Length (mm): 10.4
Weight (kg): 0.02
Width (in): 9.64
Units of MeasureUSMetric
Material Description: Glass Seal Rubber Section
Bulk Unit of Measure: CM
Material: Rubber
View More
Compatible Models
Compatible Models
Multi Terrain Loader
267277B277D277C257297D2257D3297D XHP287277C2267B277257B3257D257B297D297C287C2247247B3287C287B247B287D297D2 XHP
Underground Art Truck
AD22AD63
Compact Track Loader
249D289D289C279C2279D3249D3259D299D299C259B3289C2299D2 XHP289D3259D3299D XHP239D279D279C239D3299D3 XE299D3299D2
Load Haul Dump
R2900 XER1700 XER1700
Load, Haul, Dump
R1700K
Landfill Compactor
826C
Wheel Loader
972H980H966H
Wheel Skidder
518518C
Underground Articulated Truck
AD22
Wheeled Excavator
W330BW345B IIM325B
Skid Steer Loader
242B3289D3226B226D262D3252B272D XHP242D3246D3226B3216B268B216256C252B3242B242D228226272D3 XE272D3272D2249D3226D3246B246D246C236232236B3279D3232B232D272C272D248246242262248B236B236D252232D3236D3216B3262B262D262C272D2 XHP262C2
Mining Excavator
5110B
Front Shovel
5080
Excavator
322B L345B II345B L330-A L325-A FM L325B L375-A L325-A350-A322 L330B L385B345B330-A375-A345B II MH322-A L
View More
Multi Terrain Loader
267277B277D277C257297D2257D3297D XHP287277C2267B277257B3257D257B297D297C287C2247247B3287C287B247B287D297D2 XHP
Warranty Information
Return Policy
Parts diagram for 104-5957
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
104-5957104-5957
108-0656108-0656
5C-83105C-8310
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 104-5957
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 104-5957

Description:
The Window rubber locking strip, also known as window molding or weatherstripping, is a component that secures and seals the window glass within the window frame. The primary purpose of the window rubber locking strip is to hold the window glass securely in place within the window frame while providing a weatherproof seal. It prevents water, air, dust, and noise from entering the vehicle or building through gaps around the window.

Attributes:
• It also reduces air and noise infiltration, enhancing the overall comfort of the occupants.
• Designed to withstand prolonged exposure to sunlight and extreme temperatures without deteriorating.

Applications:
The Window rubber locking strip is a crucial component that provides both secure attachment and weather sealing for the window glass. Its design, flexibility, weather resistance, and easy installation contribute to a comfortable and protected interior environment and it is widely used in Cat 216, 216B, 226, 226B, 226D, 226D3, 228, 232, 232B, 232D, 232D3, 236, 236B, 236D, 239D, 242, 242B, 242D, 246, 246B, 246C, 246D, 247, 247B, 247C, 248, 248B, 249D, 252, 252B, 256C, 257, 257B, 257D, 259B, 259D, 262, 262B, 262C, 262D, 267, 267B, 268B, 272C, 272D, 272D3, 277, 277B, 277C, 277D, 279C, 279D, 287, 287B, 287C, 287D, 289C, 289D, 297C, 297D, 299C, 299D and 299D3 Skid Steers, 259D, 277C, 287B, 287D, 289C, 297C, 299C, 5110, 621G, 631G and 657G 322, 322B, 325, 325B, 330, 330B, 345B, 350, 375, 385B, 5080, 5090B, 5110, 5110B, M325B, W330B and W345B Excavators, 518 and 518C Skidder, 613G, 613H, 621G, 621H, 623G, 623H, 627G, 627H, 631G, 633G, 637G, 637H and 657G Wheel Tractor Scrapers, 621G, 623G, 627G, 631G, 637G and 657G Scraper, 7495 Surface Extraction, 826C Compactor, 950H, 962H, 966H, 972H, 980H, R1700 and R2900 Wheel Loader, AD22 and AD63 Articulated Truck, R1700 Underground Mining.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 104-5957

Units of Measure

USMetric
Material Description: Glass Seal Rubber Section
Bulk Unit of Measure: CM
Material: Rubber
Approx. Weight (kg): 0.01
Approx. Weight (lb): 0.01
Overall Height (mm): 8.3
Overall Length (in): 22.11
Overall Length (mm): 10.4
Weight (kg): 0.02
Width (in): 9.64
View More
Compatible Models for part number 104-5957

MULTI TERRAIN LOADER

267 277B 277D 277C 257 297D2 257D3 297D XHP 287 277C2 267B 277 257B3 257D 257B 297D 297C 287C2 247 247B3 287C 287B 247B 287D 297D2 XHP

UNDERGROUND ART TRUCK

AD22 AD63

COMPACT TRACK LOADER

249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 259B3 289C2 299D2 XHP 289D3 259D3 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

LOAD HAUL DUMP

R2900 XE R1700 XE R1700

LOAD, HAUL, DUMP

R1700K

LANDFILL COMPACTOR

826C

WHEEL LOADER

972H 980H 966H

WHEEL SKIDDER

518 518C

UNDERGROUND ARTICULATED TRUCK

AD22

WHEELED EXCAVATOR

W330B W345B II M325B

SKID STEER LOADER

242B3 289D3 226B 226D 262D3 252B 272D XHP 242D3 246D3 226B3 216B 268B 216 256C 252B3 242B 242D 228 226 272D3 XE 272D3 272D2 249D3 226D3 246B 246D 246C 236 232 236B3 279D3 232B 232D 272C 272D 248 246 242 262 248B 236B 236D 252 232D3 236D3 216B3 262B 262D 262C 272D2 XHP 262C2

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080

EXCAVATOR

322B L 345B II 345B L 330-A L 325-A FM L 325B L 375-A L 325-A 350-A 322 L 330B L 385B 345B 330-A 375-A 345B II MH 322-A L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert