Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home104-6312: Multipurpose Bucket Fork
Home104-6312: Multipurpose Bucket Fork
104-6312: Multipurpose Bucket Fork

Cat® Multipurpose Bucket Fork lifts and stabilizes materials, enhancing versatility for various material handling applications

Brand: Cat

Product Images
104-6312: Multipurpose Bucket Fork
104-6312: Multipurpose Bucket Fork
104-6312: Multipurpose Bucket Fork
104-6312: Multipurpose Bucket Fork
104-6312: Multipurpose Bucket Fork

Cat® Multipurpose Bucket Fork lifts and stabilizes materials, enhancing versatility for various material handling applications

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 104-6312
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 104-6312
Height (in): 31
Length (in): 42
Thickness (in): 1.6
Width (in): 3.1
Material: Carbon Steel,Structural Steel,Alloy Steel
View More
Compatible Models for part number 104-6312

BACKHOE LOADER

434 432 444F2 427F2 414E 442D 444 442E 434E 422E 434F 426B 438C 426C 438D 438B 416F2 450E 450F 430E 430F 416 420F2 428F2 424D 416E 428F 428 436C 416F 420D 432E 444F 420E 432F 432D 444E 420 416C 428D 416D 428E 436B 428B 416B 428C 432F2 430F2 434F2 415F2 420F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert