Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers104-8055: RING
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
104-8055: RING
104-8055: RING

Backup Ring

Brand: Cat

Product Images
104-8055: RING
104-8055: RING

Backup Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 104-8055
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 104-8055

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.05
Cross Section Height (mm): 1.5
Cross Section Width (mm): 1.3
Material: PTFE - Polytetrafluoroethylene,PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 5
Inside Diameter (in): 0.2
Cross Section Height (in): 0.06
View More
Compatible Models for part number 104-8055

MINI HYD EXCAVATOR

307-A 307C 307B 308C

EXCAVATOR

307-A 307

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert