Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainGearsOther Gears105-2486: 41 Teeth Transfer Gear
Home
DrivetrainGearsOther Gears
105-2486: 41 Teeth Transfer Gear
105-2486: 41 Teeth Transfer Gear

Cat® Transmission Output Transfer Gear41 Teeth

Brand: Cat

Product Images
105-2486: 41 Teeth Transfer Gear
105-2486: 41 Teeth Transfer Gear
105-2486: 41 Teeth Transfer Gear
105-2486: 41 Teeth Transfer Gear
105-2486: 41 Teeth Transfer Gear

Cat® Transmission Output Transfer Gear41 Teeth

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
105-2486105-2486
3J-19073J-1907
175-7904175-7904
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 105-2486
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 105-2486

Units of Measure

USMetric
Material: Steel,Low Alloy Steel,Low_Alloy Steel
Height (in): 7.453
Overall Diameter (mm): 345.97
Height (mm): 189.31
Overall Width (mm): 189.31
Inside Diameter (in): 1.107
Inside Diameter (mm): 28.12
Shaft Diameter (mm): 35
Weight (kg): 36.5
Material Description: Steel
Weight (lb): 13
Outside Diameter (in): 13.620
Outside Diameter (mm): 345.97
View More
Compatible Models for part number 105-2486

SOIL COMPACTOR

825K

WHEEL DOZER

824K

LANDFILL COMPACTOR

826K

WHEEL LOADER

980L 980K 980 980M 980K HLG 980G II 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert