To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
Home106-6570: 49.2mm Height Switch
Home106-6570: 49.2mm Height Switch
106-6570: 49.2mm Height Switch
Cat® Electric Horn Rocker Switch
Brand: Cat
Product Images
106-6570: 49.2mm Height Switch
Cat® Electric Horn Rocker Switch
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Description
Description
The rocker switch is a component used to control the operation of an electric horn. It features a sturdy and ergonomic design with a rocker-style mechanism. When switched on, it completes the electrical circuit, allowing current to flow and activating the electric horn to produce a loud and audible sound. The switch is designed for durability and can withstand challenging conditions. It is easy to install and provides a responsive interface for activating and deactivating the electric horn. Its primary function is to provide an audible warning or signal to alert nearby individuals, workers, or operators of potential hazards, dangers, or critical situations.
Attributes: The switch temperature range is -40C to 85C The switch vibration range is 10G's 10-500Hz withstand demanding conditions and ensure durability and long-lasting performance.
Applications: The rocker switch enhances safety, communication, and situational awareness by providing a reliable and effective means of signaling and alerting others. It is mainly used in Cat® 312 OEM Applications, 416C, 416D, 426C, 428C, 436C and 438C Backhoe, 931C, 933, 933C, 935C, 939 and 939C Track Loader, D3C, D4C and D5C Track Type Tractors.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The rocker switch is a component used to control the operation of an electric horn. It features a sturdy and ergonomic design with a rocker-style mechanism. When switched on, it completes the electrical circuit, allowing current to flow and activating the electric horn to produce a loud and audible sound. The switch is designed for durability and can withstand challenging conditions. It is easy to install and provides a responsive interface for activating and deactivating the electric horn. Its primary function is to provide an audible warning or signal to alert nearby individuals, workers, or operators of potential hazards, dangers, or critical situations.
Attributes: The switch temperature range is -40C to 85C The switch vibration range is 10G's 10-500Hz withstand demanding conditions and ensure durability and long-lasting performance.
Applications: The rocker switch enhances safety, communication, and situational awareness by providing a reliable and effective means of signaling and alerting others. It is mainly used in Cat® 312 OEM Applications, 416C, 416D, 426C, 428C, 436C and 438C Backhoe, 931C, 933, 933C, 935C, 939 and 939C Track Loader, D3C, D4C and D5C Track Type Tractors.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Color: Red
Height (in): 1.94
Height (mm): 49.2
Length (in): 1.97
Length (mm): 50.1
Weight (kg): 0.04
Weight (lb): 0.09
Width (in): 0.94
Width (mm): 24
Material: Alloy Copper,Polyamide Plastic
Units of MeasureUSMetric
Color: Red
Height (in): 1.94
Height (mm): 49.2
View More
Compatible Models
Compatible Models
Track-Type Tractor
D4C IIID5C IIID3C III
Track Loader
939933
Backhoe Loader
436C416C438C426C428C
View More
Track-Type Tractor
D4C IIID5C IIID3C III
Warranty Information
Return Policy
Parts diagram for 106-6570
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 106-6570
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 106-6570
The rocker switch is a component used to control the operation of an electric horn. It features a sturdy and ergonomic design with a rocker-style mechanism. When switched on, it completes the electrical circuit, allowing current to flow and activating the electric horn to produce a loud and audible sound. The switch is designed for durability and can withstand challenging conditions. It is easy to install and provides a responsive interface for activating and deactivating the electric horn. Its primary function is to provide an audible warning or signal to alert nearby individuals, workers, or operators of potential hazards, dangers, or critical situations.
Attributes: The switch temperature range is -40C to 85C The switch vibration range is 10G's 10-500Hz withstand demanding conditions and ensure durability and long-lasting performance.
Applications: The rocker switch enhances safety, communication, and situational awareness by providing a reliable and effective means of signaling and alerting others. It is mainly used in Cat® 312 OEM Applications, 416C, 416D, 426C, 428C, 436C and 438C Backhoe, 931C, 933, 933C, 935C, 939 and 939C Track Loader, D3C, D4C and D5C Track Type Tractors.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.