Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and depended parts.
Attributes: • Maintenance-free spherical bearing • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bidirectional axial loads are present. Consult your owner's manual or contact you local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and depended parts.
Attributes: • Maintenance-free spherical bearing • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bidirectional axial loads are present. Consult your owner's manual or contact you local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 3.94
Height (mm): 100
Inside Diameter (in): 5.99
Inside Diameter (mm): 152
Outside Diameter (in): 9.04 (Spherical)
Outside Diameter (mm): 230 (Spherical)
Type: Spherical Plain
Material: Low Alloy Steel
Units of MeasureUSMetric
Height (in): 3.94
Height (mm): 100
Inside Diameter (in): 5.99
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11ND11R
Ripper
11
Bulldozer
11SU11U
Wheel Dozer
854G854854K
View More
Track-Type Tractor
D11ND11R
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and depended parts.
Attributes: • Maintenance-free spherical bearing • With lubrication grooves and holes • Single or double fracture outer race
Application: Cat self-aligning spherical plain bearings are typically used where misalignment, high radial loads and bidirectional axial loads are present. Consult your owner's manual or contact you local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 106-9036
Units of Measure
USMetric
Height (in): 3.94
Height (mm): 100
Inside Diameter (in): 5.99
Inside Diameter (mm): 152
Outside Diameter (in): 9.04 (Spherical)
Outside Diameter (mm): 230 (Spherical)
Type: Spherical Plain
Material: Low Alloy Steel
View More
Compatible Models for part number 106-9036
TRACK-TYPE TRACTOR
D11N D11R
RIPPER
11
BULLDOZER
11SU 11U
WHEEL DOZER
854G 854 854K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.