Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemFuel Pumps107-5952: 16.5 Degree Fuel Injection Pump Camshaft
Home
EngineFuel SystemFuel Pumps
107-5952: 16.5 Degree Fuel Injection Pump Camshaft
107-5952: 16.5 Degree Fuel Injection Pump Camshaft

Cat® Fuel Injection Pump Camshaft drives the injection pump, accurately timing fuel delivery to ensure efficient combustion and optimal engine function

Brand: Cat

Product Images
107-5952: 16.5 Degree Fuel Injection Pump Camshaft
107-5952: 16.5 Degree Fuel Injection Pump Camshaft

Cat® Fuel Injection Pump Camshaft drives the injection pump, accurately timing fuel delivery to ensure efficient combustion and optimal engine function

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 107-5952
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 107-5952

Units of Measure

USMetric
Width (mm): 109.22
Height (mm): 109.22
Length (in): 26.9
Height (in): 4.3
Length (mm): 683.26
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 107-5952

TRACK-TYPE TRACTOR

D8R D8R II D8GC D8N D8 GC

GEN SET ENGINE

3406C

PIPELAYER

578 583R

INDUSTRIAL ENGINE

3406C

SOIL COMPACTOR

825G 825C

WHEEL DOZER

824G II 824G 824C

LANDFILL COMPACTOR

826C 826G 826G II

WHEEL LOADER

980C 980F 980G 980G II 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert