HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth107-8608: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth107-8608: Bucket Tip
107-8608: Bucket Tip
Cat® J600 Penetration Excavator Bucket Tip
Brand: Cat
Product Images
107-8608: Bucket Tip
Cat® J600 Penetration Excavator Bucket Tip
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires an intermediate length tip, choose genuine Cat® Sharp Corner tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable corner teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires an intermediate length tip, choose genuine Cat® Sharp Corner tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable corner teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Tip Length (mm): 403
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 15.866
Size: J600
Rear Width (mm): 194.3
Front Width (in): 0.315
Front Width (mm): 8
Shape: Corner Spike
Rear Width (in): 7.65
Series: J Series
Rear Height (mm): 186
Overall Length (mm): 403
Rear Height (in): 7.323
Units of MeasureUSMetric
Tip Length (mm): 403
Material: Abrasion Resistant Steel
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Front Shovel
5080
Excavator
375-A375-A L
View More
Front Shovel
5080
Warranty Information
Return Policy
Parts diagram for 107-8608
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 107-8608
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 107-8608
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires an intermediate length tip, choose genuine Cat® Sharp Corner tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable corner teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.