To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches107-8618: Temperature Sensor
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches107-8618: Temperature Sensor
107-8618: Temperature Sensor
Cat® Low Temperature Sensor
Brand: Cat
Product Images
107-8618: Temperature Sensor
Cat® Low Temperature Sensor
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat low temperature sensors use thermocouples and thermistors to sense temperature. Low temperature sensors are available as passive resistive output, thermocouple output or active PWM and analog outputs. The active temperature sensors must be powered by a regulated (5V or 8V) power supply.
Attributes: • Better accuracy at low temperature • Available in various thread sizes, connector types and harness lengths
Applications: • Low temperature sensors are used on machines and engines in air systems, fuel systems, engine oil systems, cooling systems, hydraulic systems etc. • Cat temperature sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat low temperature sensors use thermocouples and thermistors to sense temperature. Low temperature sensors are available as passive resistive output, thermocouple output or active PWM and analog outputs. The active temperature sensors must be powered by a regulated (5V or 8V) power supply.
Attributes: • Better accuracy at low temperature • Available in various thread sizes, connector types and harness lengths
Applications: • Low temperature sensors are used on machines and engines in air systems, fuel systems, engine oil systems, cooling systems, hydraulic systems etc. • Cat temperature sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Polyamide Plastic
Overall Length (in): 1.53
Thread Size (in): #8 (3/4-16)
Overall Length (mm): 38.8
Connector Type: 3 Pin DT
Units of MeasureUSMetric
Material: Polyamide Plastic
Overall Length (in): 1.53
Thread Size (in): #8 (3/4-16)
View More
Compatible Models
Compatible Models
Underground Art Truck
AD55
Generator
SR4SR4B
Truck Engine
C-10C-123406E3176B31163126
Power Module
PM3456
Load Haul Dump
R1600GR2900GR1600R1700GR2900
Reman Engine
3406E
Material Handler
M325D MHM325D L MH
Track-Type Tractor
D8RD8LD8ND9RD8R IID9NDEUCE30/30D10ND10RD11ND11RD7R II
Description: Cat low temperature sensors use thermocouples and thermistors to sense temperature. Low temperature sensors are available as passive resistive output, thermocouple output or active PWM and analog outputs. The active temperature sensors must be powered by a regulated (5V or 8V) power supply.
Attributes: • Better accuracy at low temperature • Available in various thread sizes, connector types and harness lengths
Applications: • Low temperature sensors are used on machines and engines in air systems, fuel systems, engine oil systems, cooling systems, hydraulic systems etc. • Cat temperature sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 107-8618
Units of Measure
USMetric
Material: Polyamide Plastic
Overall Length (in): 1.53
Thread Size (in): #8 (3/4-16)
Overall Length (mm): 38.8
Connector Type: 3 Pin DT
View More
Compatible Models for part number 107-8618
UNDERGROUND ART TRUCK
AD55
GENERATOR
SR4 SR4B
TRUCK ENGINE
C-10 C-12 3406E 3176B 3116 3126
POWER MODULE
PM3456
LOAD HAUL DUMP
R1600G R2900G R1600 R1700G R2900
REMAN ENGINE
3406E
MATERIAL HANDLER
M325D MH M325D L MH
TRACK-TYPE TRACTOR
D8R D8L D8N D9R D8R II D9N DEUCE 30/30 D10N D10R D11N D11R D7R II
MARINE ENGINE
3196 3176C 3176B C30 C32 3406E
PIPELAYER
572R II
MINING EXCAVATOR
5110B
FRONT SHOVEL
5090B
EXCAVATOR
345B II 345B L 336E LH 330D MH 328D LCR 329D LN 314D LCR 329D L 320D LN 336D 324D 336D2 L M325D MH 330D LN 340D2 L 323D 320D L 336E LNH 320D FM RR 323D SA 320D RR 323D S 336D LN 336D2 GC 340D L 323D L 323D LN 329D 321C 385B 330D FM 345B 325D L 320D 320D GC 325D MH 320D LRR 321D LCR 336D L 336D2 345B II MH 365B II 320D FM 330D 324D LN 365B L M325D L MH 324D L 330D L 325D 336E H 365B
MOBILE HYD POWER UNIT
330D L 329D L 340D2 L 336D L 323D LN 330D 324D LN 325D L 325D 336D 323D L