Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineValve TrainValves108-5902: VALVE INLET
Home
EngineValve TrainValves
108-5902: VALVE INLET
108-5902: VALVE INLET

Brand: Cat

fallback-image
108-5902: VALVE INLET

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Material: Alloy Steel,Alloy Chromium
Material: Alloy Steel,Alloy Chromium
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Generator
SR4
Truck Engine
3406C3406B
Motor Grader
16H NA16G
Winch
57H
Track-Type Tractor
D8N
Marine Engine
3406B
Pipelayer
578
Stabilizer Mixer
SM-350
Front Shovel
5080
Excavator
375-A245D375-A L
Wheel Tractor
627E627F621E621F623E623F
Reclaimer Mixer
RM-350
Soil Compactor
825C
Wheel Dozer
814B824C
Landfill Compactor
826C
Wheel Loader
980C980F980F II
Road Reclaimer
RR-250
Soil Stabilizer
SS-250
Gen Set Engine
3406C3406B
Articulated Truck
D40DD400D
Ripper
8
Engine - Industrial
3406B3406C
Industrial Engine
34063406C
Wheel Scraper
621E623F621F627F623E627E
Bulldozer
8U8SU8A
View More
Generator
SR4
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 108-5902
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 108-5902

We are still working on adding a description for this part.

Specifications for part number 108-5902
Material: Alloy Steel,Alloy Chromium
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 108-5902

GENERATOR

SR4

TRUCK ENGINE

3406C 3406B

MOTOR GRADER

16H NA 16G

WINCH

57H

TRACK-TYPE TRACTOR

D8N

MARINE ENGINE

3406B

PIPELAYER

578

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080

EXCAVATOR

375-A 245D 375-A L

WHEEL TRACTOR

627E 627F 621E 621F 623E 623F

RECLAIMER MIXER

RM-350

SOIL COMPACTOR

825C

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

826C

WHEEL LOADER

980C 980F 980F II

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

GEN SET ENGINE

3406C 3406B

ARTICULATED TRUCK

D40D D400D

RIPPER

8

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406 3406C

WHEEL SCRAPER

621E 623F 621F 627F 623E 627E

BULLDOZER

8U 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert