Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits109-4745: Hydraulic Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
109-4745: Hydraulic Seal Kit
109-4745: Hydraulic Seal Kit

Cat® Hydraulic Seal Kit ensures leak-proof performance by providing replacement seals and gaskets for hydraulic system

Brand: Cat

Product Images
109-4745: Hydraulic Seal Kit
109-4745: Hydraulic Seal Kit

Cat® Hydraulic Seal Kit ensures leak-proof performance by providing replacement seals and gaskets for hydraulic system

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3E-6720: O-Ring
3E-6720: O-RingQuantity: 6
3E-6723: 34.2mm Inner Diameter O-Ring Seal
3E-6723: 34.2mm Inner Diameter O-Ring SealQuantity: 5
3E-6736: 3 x 94mm 90A NBR O-Ring
3E-6736: 3 x 94mm 90A NBR O-RingQuantity: 1
3Q-7749: Purge Screw Seal
3Q-7749: Purge Screw SealQuantity: 2
109-5259: 62mm Inner Diameter Lip Seal
109-5259: 62mm Inner Diameter Lip SealQuantity: 1
109-4792: 39.2mm Inner Diameter Retaining Pin O Ring Seal
109-4792: 39.2mm Inner Diameter Retaining Pin O Ring SealQuantity: 2
3E-6704: 119.5mm Inner Diameter O-Ring Seal
3E-6704: 119.5mm Inner Diameter O-Ring SealQuantity: 1
3E-6744: 89.5mm Inner Diameter O-Ring Seal
3E-6744: 89.5mm Inner Diameter O-Ring SealQuantity: 1
4D-9986: 23.47mm Inner Diameter O-Ring Seal
4D-9986: 23.47mm Inner Diameter O-Ring SealQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
109-4791: SEAL O RIN
109-4791: SEAL O RINQuantity: 1
109-5256: SEAL
109-5256: SEALQuantity: 1
109-5258: SEAL
109-5258: SEALQuantity: 1
109-5260: 20mm Inner Diameter Hydraulic Control Valve Seal
109-5260: 20mm Inner Diameter Hydraulic Control Valve SealQuantity: 1
109-5257: SEAL WIPER
109-5257: SEAL WIPERQuantity: 1
3E-6708: 2.4 x 14.3mm 90A NBR O-Ring
3E-6708: 2.4 x 14.3mm 90A NBR O-RingQuantity: 2
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 109-4745

We are still working on adding a specification for this part.

Compatible Models for part number 109-4745

MINI HYD EXCAVATOR

304.5 303.5

HAMMER

H63S 63 H63

SKID STEER LOADER

236 248

BACKHOE

BH30W BH27 BH150 BH30

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert