To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCat Reman ProductsCooling SystemsWater Pumps10R-0482: Reman Water Pump
Home
Cat Reman ProductsCooling SystemsWater Pumps10R-0482: Reman Water Pump
10R-0482: Reman Water Pump
Remanufactured Water Pump
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
10R-0482: Reman Water Pump
Remanufactured Water Pump
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
A water pump protects an engine by circulating coolant to prevent overheating. Cat® Reman Water Pumps are a smart choice when repairing or rebuilding your Cat engine. Our water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Every water pump is tested to the same precise Caterpillar standards as new parts, to ensure reliability that even the best reverse engineered aftermarket brands can’t beat. They provide immediate, off-the-shelf availability with a same-as-new warranty. You’ll get the best wear life, fuel economy and overall performance, regardless of the equipment it’s powering or the conditions it has to endure. And because you’re leveraging the ‘second life’ built into every Cat diesel engine part, they cost a fraction of new.
Durable impeller with excellent coolant flow, and improved oil and coolant seals.
Corrosion resistant stainless-steel shafts and hardened bearing retainers.
Our off-the-shelf availability minimizes downtime and gets you up and running fast.
No one knows Cat Power Systems better than Caterpillar.
Same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A water pump protects an engine by circulating coolant to prevent overheating. Cat® Reman Water Pumps are a smart choice when repairing or rebuilding your Cat engine. Our water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Every water pump is tested to the same precise Caterpillar standards as new parts, to ensure reliability that even the best reverse engineered aftermarket brands can’t beat. They provide immediate, off-the-shelf availability with a same-as-new warranty. You’ll get the best wear life, fuel economy and overall performance, regardless of the equipment it’s powering or the conditions it has to endure. And because you’re leveraging the ‘second life’ built into every Cat diesel engine part, they cost a fraction of new.
Durable impeller with excellent coolant flow, and improved oil and coolant seals.
Corrosion resistant stainless-steel shafts and hardened bearing retainers.
Our off-the-shelf availability minimizes downtime and gets you up and running fast.
No one knows Cat Power Systems better than Caterpillar.
Same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A water pump protects an engine by circulating coolant to prevent overheating. Cat® Reman Water Pumps are a smart choice when repairing or rebuilding your Cat engine. Our water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Every water pump is tested to the same precise Caterpillar standards as new parts, to ensure reliability that even the best reverse engineered aftermarket brands can’t beat. They provide immediate, off-the-shelf availability with a same-as-new warranty. You’ll get the best wear life, fuel economy and overall performance, regardless of the equipment it’s powering or the conditions it has to endure. And because you’re leveraging the ‘second life’ built into every Cat diesel engine part, they cost a fraction of new.
Durable impeller with excellent coolant flow, and improved oil and coolant seals.
Corrosion resistant stainless-steel shafts and hardened bearing retainers.
Our off-the-shelf availability minimizes downtime and gets you up and running fast.
No one knows Cat Power Systems better than Caterpillar.
Same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 10R-0482
Units of Measure
USMetric
Width (mm): 281.9
Height (mm): 203.2
Length (in): 13.1
Length (mm): 332.7
Height (in): 8
View More
Compatible Models for part number 10R-0482
PUMPER
HT400
TRUCK ENGINE
3406C 3406B
WINCH
57H
MOTOR GRADER
16G 16H NA
TRACK-TYPE TRACTOR
D8R
MARINE ENGINE
3406B 3406C
PIPELAYER
578
STABILIZER MIXER
SM-350
FRONT SHOVEL
5080
EXCAVATOR
375-A L 375-A 245D 245B
GENERATOR SET
G3406 3406C
WHEEL TRACTOR
621 627B 627E 623B 623E 623F 621B 621E 621F
RECLAIMER MIXER
RM-250C RM-350
SOIL COMPACTOR
825C
WHEEL DOZER
814B 824C
LANDFILL COMPACTOR
826G
WHEEL LOADER
980G II 980C 980F 980G 980F II
ROAD RECLAIMER
RR-250
SOIL STABILIZER
SS-250
GEN SET ENGINE
3406C 3406B
ARTICULATED TRUCK
D400 D400E D40D D400D D35HP
RIPPER
8
ENGINE - INDUSTRIAL
3406B 3406C
INDUSTRIAL ENGINE
3406B 3406C 3406
WHEEL SCRAPER
623F 623E 627E 621E 621F 621B
GAS ENGINE
G3406
BULLDOZER
8U 8SU 8A
View More
Compare Alternate Parts
This part:10R-0482: Reman Water Pump
Check Price
Length (in)
13.1
Height (in)
8
Description
Remanufactured Water Pump
This part:135-4926: PUMP GP
Check Price
Description
Auxiliary Water Pump Rebuild Kit
This part:102-5939: PUMP GP
Check Price
This part:352-0203: PUMP GP-WATE
Check Price
Length (in)
14.6
Height (in)
9.5
Description
Water Pump
This part:605-7479: Coolant Water Pump
Check Price
Description
Cat® Centrifugal Water Pump
This part:7C-4957: PUMP GP
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.