Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeCat Reman ProductsAir SystemsTurbochargers10R-2087: Reman Basic Turbocharger
HomeCat Reman ProductsAir SystemsTurbochargers10R-2087: Reman Basic Turbocharger
10R-2087: Reman Basic Turbocharger

Cat® Reman Basic Turbocharger for Motor Grader and Engine Trucks

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
10R-2087: Reman Basic Turbocharger
10R-2087: Reman Basic Turbocharger

Cat® Reman Basic Turbocharger for Motor Grader and Engine Trucks

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
10R-2087
This part:
10R-2087: Reman Basic Turbocharger

12.4

14.8

Cat® Reman Basic Turbocharger for Motor Grader and Engine Trucks

242-4328
This part:
242-4328: TURBO GP-BAS

242-4330
This part:
242-4330: Basic Turbocharger Group

14.6

15.9

Turbochargers enhance engine efficiency, emissions and horse power capability. Cat® Turbos are performance tested & matched to the engine.

Related parts
237-9160: 37mm Thick Stain Less Steel Spacer
237-9160: 37mm Thick Stain Less Steel Spacer

Cat® 37mm Thick Manifold Spacer for mid-mount exhaust configuration Creates distance between turbocharger components, optimizing performance and fitment

Check Price
225-0947: M10-1.5 x 40mm Hex Head Bolt
225-0947: M10-1.5 x 40mm Hex Head Bolt

Hex Head Bolt

Check Price
237-9159: 12mm Thick Spacer
237-9159: 12mm Thick Spacer

Cat® 12mm Thick Manifold Spacer for mid-mount exhaust configuration Creates distance between turbocharger components, optimizing performance and fitment

Check Price
9X-8494: M10-1.5 x 65mm Hex Head Bolt
9X-8494: M10-1.5 x 65mm Hex Head Bolt

Cat® M10 High Temperature Hexagonal Head Steel Bolt

Check Price
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
237-9160
237-9160: 37mm Thick Stain Less Steel Spacer
Check Price
225-0947
225-0947: M10-1.5 x 40mm Hex Head Bolt
Check Price
237-9159
237-9159: 12mm Thick Spacer
Check Price
9X-8494
9X-8494: M10-1.5 x 65mm Hex Head Bolt
Check Price
8T-4121
8T-4121: M10 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced