To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCat Reman ProductsCooling SystemsWater Pumps10R-5407: Cat® Reman Water Pump
Home
Cat Reman ProductsCooling SystemsWater Pumps10R-5407: Cat® Reman Water Pump
10R-5407: Cat® Reman Water Pump
Cat Reman Water Pump (with Mounting Gasket Kit) (C7/C9)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
10R-5407: Cat® Reman Water Pump
Cat Reman Water Pump (with Mounting Gasket Kit) (C7/C9)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat Reman water pumps such as 10R-5407 protect the engine by circulating coolant to prevent overheating. Cat Reman water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Durable impeller with excellent coolant flow, and improved oil and coolant seals • Corrosion resistant stainless-steel shafts and hardened bearing retainers • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman water pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Recommended Application: C7/C9
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Reman water pumps such as 10R-5407 protect the engine by circulating coolant to prevent overheating. Cat Reman water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Durable impeller with excellent coolant flow, and improved oil and coolant seals • Corrosion resistant stainless-steel shafts and hardened bearing retainers • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman water pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Recommended Application: C7/C9
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Reman water pumps such as 10R-5407 protect the engine by circulating coolant to prevent overheating. Cat Reman water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Durable impeller with excellent coolant flow, and improved oil and coolant seals • Corrosion resistant stainless-steel shafts and hardened bearing retainers • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman water pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Recommended Application: C7/C9
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 10R-5407
Units of Measure
USMetric
Width (mm): 223.5
Height (mm): 241.3
Length (in): 8.8
Length (mm): 223.5
Height (in): 9.5
View More
Compatible Models for part number 10R-5407
WHEEL TRACTOR
637G
GENERATOR SET
C9
TRUCK ENGINE
C7 C9 3126E 3126B 3126
INTEGRATED TOOLCARRIER
IT62H
SOIL COMPACTOR
815F II 815B
PETROLEUM ENGINE
C9 C7
WHEEL DOZER
814F II
LANDFILL COMPACTOR
816F II
MOTOR GRADER
14L 12H 150 140M 2 160 140M 160M 2 160M
WHEEL LOADER
966F II 966D 966F 966E 962H 950H
FORWARDER
584 584HD
WHEEL SKIDDER
545C 535C 525C
MARINE ENGINE
C9
MARINE AUXILIARY
3516C
INDUSTRIAL ENGINE
C7 C9
WHEEL SCRAPER
627G 637E 637G 637D
WHEEL FELLER BUNCHER
573
View More
Compare Alternate Parts
This part:10R-5407: Cat® Reman Water Pump
Check Price
Length (in)
8.8
Height (in)
9.5
Description
Cat Reman Water Pump (with Mounting Gasket Kit) (C7/C9)
This part:352-2109: Coolant Water Pump used in Engine
Check Price
Length (in)
10.8
Height (in)
8.3
Description
Cat® Coolant Water Pump used in Engine
This part:227-4299: PUMP GP-WATE
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.