Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home10R-7473: ROD AS HYD
Home10R-7473: ROD AS HYD
10R-7473: ROD AS HYD

Hydraulic Rod Assembly

Brand: Cat

Product Images
10R-7473: ROD AS HYD
10R-7473: ROD AS HYD

Hydraulic Rod Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
This is a Remanufactured Hydraulic Rod Assembly that is a component of a complete telescopic hydraulic cylinder group.

Attributes:
The Hydraulic Rod Assembly operates as part of a telescopic hydraulic cylinder. The rod assembly provides an exceptionally long output travel from a very compact retracted length. Telescopic hydraulic cylinder groups are used when a conventional single stage rod style actuator will not fit in an application to produce the required output stroke.

Recommended Application:
This type of Hydraulic Rod Assembly is typically used on hydraulic cylinder groups designed with telescopic feature to allow for dumping or emptying a truck bed.

Description:
This is a Remanufactured Hydraulic Rod Assembly that is a component of a complete telescopic hydraulic cylinder group.

Attributes:
The Hydraulic Rod Assembly operates as part of a telescopic hydraulic cylinder. The rod assembly provides an exceptionally long output travel from a very compact retracted length. Telescopic hydraulic cylinder groups are used when a conventional single stage rod style actuator will not fit in an application to produce the required output stroke.

Recommended Application:
This type of Hydraulic Rod Assembly is typically used on hydraulic cylinder groups designed with telescopic feature to allow for dumping or emptying a truck bed.

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 330.2
Height (mm): 152.4
Length (in): 56
Height (in): 6
Length (mm): 1,422.4
Units of MeasureUSMetric
Width (mm): 330.2
Height (mm): 152.4
Length (in): 56
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 10R-7473
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 10R-7473

Description:
This is a Remanufactured Hydraulic Rod Assembly that is a component of a complete telescopic hydraulic cylinder group.

Attributes:
The Hydraulic Rod Assembly operates as part of a telescopic hydraulic cylinder. The rod assembly provides an exceptionally long output travel from a very compact retracted length. Telescopic hydraulic cylinder groups are used when a conventional single stage rod style actuator will not fit in an application to produce the required output stroke.

Recommended Application:
This type of Hydraulic Rod Assembly is typically used on hydraulic cylinder groups designed with telescopic feature to allow for dumping or emptying a truck bed.

View More
Specifications for part number 10R-7473

Units of Measure

USMetric
Width (mm): 330.2
Height (mm): 152.4
Length (in): 56
Height (in): 6
Length (mm): 1,422.4
View More
Compatible Models for part number 10R-7473

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert