Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home10R-8245: TURBO GP BAS
Home10R-8245: TURBO GP BAS
10R-8245: TURBO GP BAS

Remanufactured Turbocharger

Brand: Cat

Product Images
10R-8245: TURBO GP BAS
10R-8245: TURBO GP BAS

Remanufactured Turbocharger

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:

  • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® Reman turbochargers are designed, manufactured, and tested to withstand the extreme conditions inside your engine. By selecting the correct turbocharger for your application and following proper maintenance techniques, you can help ensure maximum turbocharger and engine efficiency.

Description:

  • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® Reman turbochargers are designed, manufactured, and tested to withstand the extreme conditions inside your engine. By selecting the correct turbocharger for your application and following proper maintenance techniques, you can help ensure maximum turbocharger and engine efficiency.

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 444.5
Height (mm): 406.4
Length (in): 20.5
Length (mm): 520.7
Height (in): 16
Units of MeasureUSMetric
Width (mm): 444.5
Height (mm): 406.4
Length (in): 20.5
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 10R-8245
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 10R-8245

Description:

  • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

Attributes:

  • Cat® Reman turbochargers are designed, manufactured, and tested to withstand the extreme conditions inside your engine. By selecting the correct turbocharger for your application and following proper maintenance techniques, you can help ensure maximum turbocharger and engine efficiency.

View More
Specifications for part number 10R-8245

Units of Measure

USMetric
Width (mm): 444.5
Height (mm): 406.4
Length (in): 20.5
Length (mm): 520.7
Height (in): 16
View More
Compatible Models for part number 10R-8245

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert