Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads10R-8881: Basic Engine Cylinder Head Kit
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads
10R-8881: Basic Engine Cylinder Head Kit
10R-8881: Basic Engine Cylinder Head Kit

Cat® Reman C7 Basic Engine Cylinder Head

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
10R-8881: Basic Engine Cylinder Head Kit
10R-8881: Basic Engine Cylinder Head Kit

Cat® Reman C7 Basic Engine Cylinder Head

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

219-5847: Engine Cylinder Head
219-5847: Engine Cylinder HeadQuantity: 1
219-3309: 17.50mm Long Rocker Arm Valve Bridge
219-3309: 17.50mm Long Rocker Arm Valve BridgeQuantity: 6
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 10R-8881

Units of Measure

USMetric
Width (mm): 355.6
Height (mm): 355.6
Length (in): 39.5
Height (in): 14
Length (mm): 1,003.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 10R-8881

POWER PACKAGE

C7

GENERATOR SET

3516C

TRUCK ENGINE

C7

INTEGRATED TOOLCARRIER

IT62H

SOIL COMPACTOR

815B

PETROLEUM ENGINE

C7

COLD PLANER

PM-102

MOTOR GRADER

12M 12K 160 140M 160K 140K 120K 140G 150 140K 2 140 120K 2

WHEEL LOADER

966F II 966D 966F 962H 950H

FORWARDER

584 584HD

WHEEL SKIDDER

535C 545C

ASPHALT PAVER

BG-2455D AP-1055D BG-260D AP-1000D AP-755

INDUSTRIAL ENGINE

C7

WHEEL FELLER BUNCHER

573

EXCAVATOR

325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 325D L 324D FM 324D 325D MH M325D MH 326D L 324D LN M325D L MH 329D 324D L 325D

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert