Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits10R-9237: Cat® Reman Fuel Injector Kit (Set of 6)
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
10R-9237: Cat® Reman Fuel Injector Kit (Set of 6)
10R-9237: Cat® Reman Fuel Injector Kit (Set of 6)

Cat Reman Fuel Injector (3126B) (HI300A) with Bolts and Fuel Filter

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
10R-9237: Cat® Reman Fuel Injector Kit (Set of 6)
10R-9237: Cat® Reman Fuel Injector Kit (Set of 6)
10R-9237: Cat® Reman Fuel Injector Kit (Set of 6)
10R-9237: Cat® Reman Fuel Injector Kit (Set of 6)
10R-9237: Cat® Reman Fuel Injector Kit (Set of 6)

Cat Reman Fuel Injector (3126B) (HI300A) with Bolts and Fuel Filter

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

199-6103: M6-1 x 11mm Hex Head Shoulder Bolt
199-6103: M6-1 x 11mm Hex Head Shoulder BoltQuantity: 6
1R-0751: Advanced Efficiency Fuel Filter
1R-0751: Advanced Efficiency Fuel FilterQuantity: 1
10R-0782: Cat® Reman Fuel Injector
10R-0782: Cat® Reman Fuel InjectorQuantity: 6
8T-2396: M6-1 x 60mm Hex Socket Head Bolt
8T-2396: M6-1 x 60mm Hex Socket Head BoltQuantity: 6
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 10R-9237

We are still working on adding a specification for this part.

Compatible Models for part number 10R-9237

TRUCK ENGINE

3126E

UNDERCARRIAGE

OEMS

INTEGRATED TOOLCARRIER

IT62G II

COMBINE HARVESTER

460

WHEEL HARVESTER

550B 570B 580B

PETROLEUM ENGINE

3126B

WHEEL LOADER

962G II 950G II

COMBINE

465 460 470

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

3126B

LOGGER

322C

EXCAVATOR

325C FM 325C L 322C FM 325C 322C

MOBILE HYD POWER UNIT

325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert