Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityWindows & Glass111-0177: Glass
Home
CabsCab VisibilityWindows & Glass
111-0177: Glass
111-0177: Glass

Cat® Glass (Front)(RH)

Brand: Cat

Product Images
111-0177: Glass
111-0177: Glass
111-0177: Glass
111-0177: Glass
111-0177: Glass

Cat® Glass (Front)(RH)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal and International Standards for automotive safety glazing materials
• Green tinted laminated safety glass
• 70% minimum light transmittance
• With black ceramic frit

Application:
Provides operator visibility from the cab of Cat machines.

Description:
Cat glass protects the machine operator from weather conditions and provides excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal and International Standards for automotive safety glazing materials
• Green tinted laminated safety glass
• 70% minimum light transmittance
• With black ceramic frit

Application:
Provides operator visibility from the cab of Cat machines.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (in): 22.97
Length (mm): 583.3
Length (in): 22.97
Overall Length (mm): 583.3
Overall Width (in): 58.51
Height (mm): 1,486.1
Overall Width (mm): 1,486.1
Height (in): 58.51
Thickness (mm): 6.8
Thickness (in): 0.29
Weight (kg): 10.2
Weight (lb): 22.49
Material: Glass,Glass Ceramic
Units of MeasureUSMetric
Overall Length (in): 22.97
Length (mm): 583.3
Length (in): 22.97
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT38G IIIT14G2IT38HIT38GIT14GIT28G
Compact Wheel Loader
910G914G914G2
Wheel Loader
928H938G928G928HZ938H924H924G930G930H938G II924GZ924HZ
View More
Integrated Toolcarrier
IT38G IIIT14G2IT38HIT38GIT14GIT28G
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert