Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTorque Converters & ComponentsTorque Converter Components111-8922: 127.68mm Internal Diameter Needle Bearing
Home
DrivetrainTorque Converters & ComponentsTorque Converter Components
111-8922: 127.68mm Internal Diameter Needle Bearing
111-8922: 127.68mm Internal Diameter Needle Bearing

Cat® BEARING

Brand: Cat

Product Images
111-8922: 127.68mm Internal Diameter Needle Bearing
111-8922: 127.68mm Internal Diameter Needle Bearing
111-8922: 127.68mm Internal Diameter Needle Bearing
111-8922: 127.68mm Internal Diameter Needle Bearing
111-8922: 127.68mm Internal Diameter Needle Bearing

Cat® BEARING

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat thrust needle roller and cage assemblies are designed for large axial loads, high rotational speeds and smooth operation. Thrust needle rollers and cage assemblies deliver high performance in a small envelope.

Attributes:
• Outside diameter: 201.63 mm (7.938 in)
• Inside diameter: 127.76 mm (5.029 in)
• Height: 19.05 mm (0.750 in)
• High axial load capacity.
• Supports high rotational speeds.
• Requires minimal mounting space.
• Through hardened needle rollers ensure maximum bearing life.
• Easy to install.

Application:
Typical applications for thrust needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods, Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat thrust needle roller and cage assemblies are designed for large axial loads, high rotational speeds and smooth operation. Thrust needle rollers and cage assemblies deliver high performance in a small envelope.

Attributes:
• Outside diameter: 201.63 mm (7.938 in)
• Inside diameter: 127.76 mm (5.029 in)
• Height: 19.05 mm (0.750 in)
• High axial load capacity.
• Supports high rotational speeds.
• Requires minimal mounting space.
• Through hardened needle rollers ensure maximum bearing life.
• Easy to install.

Application:
Typical applications for thrust needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods, Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 201.63
Inside Diameter (mm): 127.76
Height (mm): 19.05
Outside Diameter (in): 7.938
Inside Diameter (in): 5.029
Height (in): 0.750
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 201.63
Inside Diameter (mm): 127.76
Height (mm): 19.05
View More
Compatible Models
Compatible Models
Petroleum Powertrain
TH55-3512ETH55-3516C
Engine
3512E
Truck
789793F CMD793D793B793C793F789C789D789B793F OEM793F XQ
Petroleum Transmission
TH55-E70TH55FT-E90
Petroleum Engine
3516C
Off Highway Truck
789789G793793D789D793F
Petroleum Package
TH55
Wheel Loader
994F994D994K994H995994
View More
Petroleum Powertrain
TH55-3512ETH55-3516C
Warranty Information
Return Policy
Parts diagram for 111-8922
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
111-8922111-8922
8T-02318T-0231
115-8398115-8398
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 111-8922
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 111-8922

Description:
Cat thrust needle roller and cage assemblies are designed for large axial loads, high rotational speeds and smooth operation. Thrust needle rollers and cage assemblies deliver high performance in a small envelope.

Attributes:
• Outside diameter: 201.63 mm (7.938 in)
• Inside diameter: 127.76 mm (5.029 in)
• Height: 19.05 mm (0.750 in)
• High axial load capacity.
• Supports high rotational speeds.
• Requires minimal mounting space.
• Through hardened needle rollers ensure maximum bearing life.
• Easy to install.

Application:
Typical applications for thrust needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods, Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 111-8922

Units of Measure

USMetric
Outside Diameter (mm): 201.63
Inside Diameter (mm): 127.76
Height (mm): 19.05
Outside Diameter (in): 7.938
Inside Diameter (in): 5.029
Height (in): 0.750
Material: Alloy Steel
View More
Compatible Models for part number 111-8922

PETROLEUM POWERTRAIN

TH55-3512E TH55-3516C

ENGINE

3512E

TRUCK

789 793F CMD 793D 793B 793C 793F 789C 789D 789B 793F OEM 793F XQ

PETROLEUM TRANSMISSION

TH55-E70 TH55FT-E90

PETROLEUM ENGINE

3516C

OFF HIGHWAY TRUCK

789 789G 793 793D 789D 793F

PETROLEUM PACKAGE

TH55

WHEEL LOADER

994F 994D 994K 994H 995 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert