Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies112-4995: EDGE A
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies
112-4995: EDGE A
112-4995: EDGE A

Brand: Cat

fallback-image
Discontinued
112-4995: EDGE A
Contact your dealer for replacement options.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 1,364
Overall Width (in): 59.055
End Depth (in): 12
Adapter Size: J400
Bevel Angle: 22.6
Material: Structural Steel,Alloy Steel
Thickness Class: 45
Overall Width (mm): 1,500
Overall Depth (in): 12
Size: J400
Adapter Type: Two Strap
Adapter Quantity: 5
Shape: Straight
Overall Depth (mm): 304.8
Series: J Series
Adapter Series: J Series
End Depth (mm): 304.8
Width Between Sidebars (in): 53.701
Edge Assembly Type: Standard
Units of MeasureUSMetric
Width Between Sidebars (mm): 1,364
Overall Width (in): 59.055
End Depth (in): 12
View More
Compatible Models
Compatible Models
Excavator
330-A322N330-A LN330 LN322-A LN322B L330 L322 L330-A L325B LN322B LN325B L322 LN330B L330B LN322-A L322-A N
View More
Excavator
330-A322N330-A LN330 LN322-A LN322B L330 L322 L330-A L325B LN322B LN325B L322 LN330B L330B LN322-A L322-A N
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 112-4995
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 112-4995

We are still working on adding a description for this part.

Specifications for part number 112-4995

Units of Measure

USMetric
Width Between Sidebars (mm): 1,364
Overall Width (in): 59.055
End Depth (in): 12
Adapter Size: J400
Bevel Angle: 22.6
Material: Structural Steel,Alloy Steel
Thickness Class: 45
Overall Width (mm): 1,500
Overall Depth (in): 12
Size: J400
Adapter Type: Two Strap
Adapter Quantity: 5
Shape: Straight
Overall Depth (mm): 304.8
Series: J Series
Adapter Series: J Series
End Depth (mm): 304.8
Width Between Sidebars (in): 53.701
Edge Assembly Type: Standard
View More
Compatible Models for part number 112-4995

EXCAVATOR

330-A 322N 330-A LN 330 LN 322-A LN 322B L 330 L 322 L 330-A L 325B LN 322B LN 325B L 322 LN 330B L 330B LN 322-A L 322-A N

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert