Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsWear PlatesSidebar Wear Plates112-8998: WEAR PLATE
Home
Ground Engaging ToolsWear PlatesSidebar Wear Plates
112-8998: WEAR PLATE
112-8998: WEAR PLATE

Brand: Cat

Product Images
112-8998: WEAR PLATE
112-8998: WEAR PLATE
112-8998: WEAR PLATE
112-8998: WEAR PLATE
112-8998: WEAR PLATE

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: Outer
Height (mm): 660
Length (in): 50.472
Material: Abrasion Resistant Steel
Thickness (in): 0.472
Thickness (mm): 12
Length (mm): 1282
Height (in): 25.984
Units of MeasureUSMetric
Position: Outer
Height (mm): 660
Length (in): 50.472
View More
Compatible Models
Compatible Models
Wheel Loader
992G
View More
Wheel Loader
992G
Warranty Information
Return Policy
Parts diagram for 112-8998
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert