Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsOther Electrical & Electronics Components113-4683: 36mm Wide Quick Coupler Buzzer Alarm
Home
Electrical & ElectronicsOther Electrical & Electronics Components
113-4683: 36mm Wide Quick Coupler Buzzer Alarm
113-4683: 36mm Wide Quick Coupler Buzzer Alarm

Cat® Electrical And Starting System Quick Coupler Buzzer Alarm alerts users with an audible signal when disconnecting or connecting electrical quick couplers

Brand: Cat

Product Images
113-4683: 36mm Wide Quick Coupler Buzzer Alarm
113-4683: 36mm Wide Quick Coupler Buzzer Alarm

Cat® Electrical And Starting System Quick Coupler Buzzer Alarm alerts users with an audible signal when disconnecting or connecting electrical quick couplers

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Warning buzzer provides an audible alarm to alert operators of a condition.

Attributes:
• Warning buzzer
• Color: Red
• Operating Voltage: 24 VDC

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Warning buzzer provides an audible alarm to alert operators of a condition.

Attributes:
• Warning buzzer
• Color: Red
• Operating Voltage: 24 VDC

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Color: RED
Voltage (volts): 24 DC
Diameter (mm): 38
Height (mm): 36
Diameter (in): 1.5
Height (in): 1.42
Units of MeasureUSMetric
Color: RED
Voltage (volts): 24 DC
Diameter (mm): 38
View More
Compatible Models
Compatible Models
Forwarder
574B554564
Mini Hyd Excavator
307D307C307B307-A308D308C
Mining Excavator
5110B
Wheel Harvester
560B580B550B570B
Front Shovel
5080
Excavator
330-A312B L317B LN307322B L330 L345B II345B L317 N320N330-A L325-A LN325B LN320-A L325B L317-A325D L315-A330C LN320B320-A S320C320-A N312B312C315B L375-A L330 LN325-A325 L322B LN315C330C L319C311C375-A320B S318B N322N330-A LN320B N320B L312C L325 LN322-A LN312-A350-A318C325-A L350-A L365B II322 LN318B330C314C322C320-A317B L320 L322 L317-A N330B L330B LN322-A L385B322-A N325C365B
Mobile Hyd Power Unit
330C
View More
Forwarder
574B554564
Warranty Information
Return Policy
Parts diagram for 113-4683
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
113-4683113-4683
161-3128161-3128
489-7908489-7908
View All Parts
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert