A Female Blade Terminal connects a wire to a flat male terminal, ensuring a secure connection in automotive, industrial, and electronic use.
Brand: Cat
Product Images
153-2631: Female Blade Terminal
A Female Blade Terminal connects a wire to a flat male terminal, ensuring a secure connection in automotive, industrial, and electronic use.
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat female blade terminals are used in electrical connectors. A Cat male blade terminal is inserted into the Cat female terminal, on a mating connector, to make electrical connections.
Attributes: • Crimp type connector socket • Integrated latch • Wire Size AWG: 20-14 • Tin plated • Easy to connect and disconnect
Application: Cat blade terminals provide a reliable wire to wire or wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat female blade terminals are used in electrical connectors. A Cat male blade terminal is inserted into the Cat female terminal, on a mating connector, to make electrical connections.
Attributes: • Crimp type connector socket • Integrated latch • Wire Size AWG: 20-14 • Tin plated • Easy to connect and disconnect
Application: Cat blade terminals provide a reliable wire to wire or wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Wire Gauge (AWG): 20-14
Wire Gauge (AWG): 20-14
View More
Compatible Models
Compatible Models
Generator Set
350835123512B
Hex Based Spl Solution
352F OEM320E330F OEM
Load Haul Dump
OTHER
Material Handler
MH3250M325D MHMH3260MH3037MH3032MH3040MH3049MH3050MH3295MH3059M325D L MH
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Description for part number 153-2631
Description: Cat female blade terminals are used in electrical connectors. A Cat male blade terminal is inserted into the Cat female terminal, on a mating connector, to make electrical connections.
Attributes: • Crimp type connector socket • Integrated latch • Wire Size AWG: 20-14 • Tin plated • Easy to connect and disconnect
Application: Cat blade terminals provide a reliable wire to wire or wire to device interface. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
336E LN 311D LRR 316F L 336E LH 349F LXE 316 GC 349D L 325D FM LL 336D2 LXE 312E 323F SA FM538 312F 320D LN 336D 312C 324D 336E 312D 324E 336F MH3295 315D L 316 GX 333 GC 320D2 320D3 336D2 L 314D CR 326D L 340D2 L FM548 312F GC 335F 323F 336F XE 374F L 313D2 GC 311C 323D 390D 390F 320D L 349E L 330D2 336E LNH 320D FM RR 315 GC MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 3101 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330D FM 321B 345D 326 GC 349 GC 336 MHPU 320E L 320D2 GC 325D FM 349F L 385C L 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 317 315 323D2 L 313 320GX 320D LRR 365C L MH 315B 315C 326F L 336D L 374D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 568 FM 313D2-GC 313D2 323E LN 326GC FM558 314E CR 320D FM OTHER 330C FM 314C 326F 313D2 LGP 320 GX 349D 330F LN FM568 324D L 330D L 350 OEM 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 352 UHD 312D2 312D2 GC 318E L 340 352F 312D L 313 GX 340F 349 324D FM LL 330D MH 336 GC 345 328D LCR 329D LN 313 GC 314D LCR 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 355 M325D MH 330D LN 318D2 L 324E L 336F L 568 FM LL 318F L 320 374F 312E L 326 330 GC 325 318 GC 323 318C 329E L 318F 323D SA 320D RR 345D L VG 323D3 330 336D2 GC 340D L 323D L 313F L 330D2 L 335 336 333 311F LRR 323D2 329D 330F L 329E 326D2 L 314F CR 385C 323 GX 318D2 345D L 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 320C 320D 320E 323 GC 323GC 314E LCR 315B L 365C L 395 323E L 325D MH 312 GX 313F LGC 336F LN 329E LN 312 GC 385C L MH 321D LCR 323E SA 320E LN 330F 316E L 315F LCR 329D2 L 322C FM 315B FM L 330D 320D2 L 324D LN 390F L 374 329D2 323F L 317 GC 336D2 L XE 345C MH M325D L MH 365C 326F LN 345 GC
VIBRATORY COMPACTOR
CB-536D
MOBILE HYD POWER UNIT
330D L 329D L 336FMHPU 329E 385C 340D2 L 336D L 330 MHPU 365C L 350MHPU 349E L HVG 325D L 349E 325D 336F 336D 336E C7.1 352FMHPU 323F OEM 390F 330D2 349D L 336E HVG 330F 330D 324D LN 330FMHPU 385C L 349D2 323D L