Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 116-3720
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 116-3720
Description: Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Studs are also called threaded rods, and are typically fully threaded or threaded on both ends.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat Studs, Nuts and Washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat Studs and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 116-3720
Units of Measure
USMetric
Stud Type: Fully Threaded Stud
Material: STEEL,Low Alloy Steel,Alloy Zinc
Overall Length (mm): 105
Stud Thread Size (mm): M24 X 3
Coating: Zinc Flake
Thread Size (mm): M24
Grade: Plain finish
Thread: Coarse Thread UNC
Material Description: ISO 898-1 Class 10.9
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Hole Thread Pitch: 3.00
Thread Size (dia x pitch) (mm): M24 × 3.00
Screw Length - A (mm): 105
View More
Compatible Models for part number 116-3720
TRACK-TYPE TRACTOR
D6
TRUCK
794 AC 797B
OFF HIGHWAY TRUCK
794 AC 796 AC 798 AC 798
MOTOR GRADER
24M 24
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 116-3720
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 116-3720
Description: Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Studs are also called threaded rods, and are typically fully threaded or threaded on both ends.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat Studs, Nuts and Washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat Studs and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 116-3720
Units of Measure
USMetric
Stud Type: Fully Threaded Stud
Material: STEEL,Low Alloy Steel,Alloy Zinc
Overall Length (mm): 105
Stud Thread Size (mm): M24 X 3
Coating: Zinc Flake
Thread Size (mm): M24
Grade: Plain finish
Thread: Coarse Thread UNC
Material Description: ISO 898-1 Class 10.9
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Hole Thread Pitch: 3.00
Thread Size (dia x pitch) (mm): M24 × 3.00
Screw Length - A (mm): 105
View More
Compatible Models for part number 116-3720
TRACK-TYPE TRACTOR
D6
TRUCK
794 AC 797B
OFF HIGHWAY TRUCK
794 AC 796 AC 798 AC 798
MOTOR GRADER
24M 24
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.