Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance116-4686: QUAD-GAUGE BEZEL KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
116-4686: QUAD-GAUGE BEZEL KIT
116-4686: QUAD-GAUGE BEZEL KIT

Brand: Cat

fallback-image
116-4686: QUAD-GAUGE BEZEL KIT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 116-4686

We are still working on adding a specification for this part.

Compatible Models for part number 116-4686

TRACK-TYPE TRACTOR

D4C III D5C III D5C D3C II D3C III

ASPHALT PAVER

BG-2455C AP-800D AP-800C AP-1055B BG-240C AP-900B BG-260C AP-1000B BG-225C BG-245C

INTEGRATED TOOLCARRIER

IT14F IT18F IT24F IT28F

TRACK LOADER

939 933

MOTOR GRADER

12H NA 12H 120H 135H NA 12H ES 14H NA 120H ES 160K 140K 160H 163H NA 120K 140H 120H NA 140H NA 16H NA 140H ES 143H 135H 160H NA 160H ES 120K 2

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 924F 936F 928F

TELEHANDLER

TH62 TH63 RT80 TH103 RT60 RT50SA TH82 TH83 RT100 RT50

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert