Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes117-4855: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
117-4855: Track Shoe
117-4855: Track Shoe

Cat® Track Shoe Triple Grouser, 550mm Wide, Regular Joint

Brand: Cat

Product Images
117-4855: Track Shoe
117-4855: Track Shoe

Cat® Track Shoe Triple Grouser, 550mm Wide, Regular Joint

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 117-4855
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 117-4855

Units of Measure

USMetric
Shoe Width (mm): 550
Track Pitch (mm): 135
Bolt Size (in): 1/2
Material: Carbon Steel
Track Pitch (in): 5.31
Plate Thickness (mm): 0
UC System: HD
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 106
Shoe Bolt Hole Spacing C (mm): 136
Shoe Width (in): 21.654
Plate Thickness (in): 0
Shoe Bolt Hole Spacing A (mm): 46
Track Bolt Thread: 0.5
Number of Grousers: Triple
Bolt Hole Diameter (in): 0.524
Clipped: No
Shoe Type: Not Applicable
Bolt Hole Diameter (mm): 13.3
View More
Compatible Models for part number 117-4855

MINI HYD EXCAVATOR

307-A 307B

EXCAVATOR

307

View More
Related parts
102-8150
102-8150: 450mm Triple Grouser Track Shoe
Check Price
113-4189
113-4189: SHOE TRACK
Check Price
115-5198
115-5198: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert