To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves118-4086: 10mm Diameter Stainless Steel Rod
Home
HydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves118-4086: 10mm Diameter Stainless Steel Rod
118-4086: 10mm Diameter Stainless Steel Rod
Cat® Stainless Steel Rod used for Joystick Pilot Control Valve
Brand: Cat
Product Images
118-4086: 10mm Diameter Stainless Steel Rod
Cat® Stainless Steel Rod used for Joystick Pilot Control Valve
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat rods offer simple repair and replacement of system components for the pilot valve assemblies on Cat heavy-duty equipment. Quality you expect for your equipment.
Attributes: • Stainless steel rod • Rod diameter: 10 mm (0.39 in)
Application: Used as needed to service rod assemblies in pilot valves on Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat rods offer simple repair and replacement of system components for the pilot valve assemblies on Cat heavy-duty equipment. Quality you expect for your equipment.
Attributes: • Stainless steel rod • Rod diameter: 10 mm (0.39 in)
Application: Used as needed to service rod assemblies in pilot valves on Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330D L329D L336FMHPU329E340D2 L336D L323D LN349E L HVG325D L325C349E325D336F336D336EC7.1352FMHPU323F OEM330D2345D345C349D L336E HVG330F330D324D LN330C330FMHPU349D2323D L345C L
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 118-4086
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 118-4086
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 118-4086
Description: Cat rods offer simple repair and replacement of system components for the pilot valve assemblies on Cat heavy-duty equipment. Quality you expect for your equipment.
Attributes: • Stainless steel rod • Rod diameter: 10 mm (0.39 in)
Application: Used as needed to service rod assemblies in pilot valves on Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 118-4086
Material: Stainless Steel
View More
Compatible Models for part number 118-4086
GENERATOR SET
3508 3512 3512B
MINI HYD EXCAVATOR
307C 308C
SHOVEL LOGGER
345C
WHEELED EXCAVATOR
M325C MH W345C MH M330D
MINING EXCAVATOR
5110B
HEX BASED SPL SOLUTION
352F OEM 320E 330F OEM 330D2
LOG LOADR FORST MACH
558
LOGGER
322C
EXCAVATOR
336E LN 311D LRR 316F L 320C L 345B II 349D L 325D FM LL 325B L 312E 323F SA 312F 320D LN 312B 336D 312C 324D 336E 312D 324E 336F 320D3 GC 315D L 320D2 320D3 336D2 L 322B LN 314D CR 326D L 340D2 L 335F 323F 311B 313D2 GC 311C 323D 318B N 320D L 312-A 349E L 330D2 320D FM RR 325C L 322B 322C 336D LN 319D LN 325C FM 323D LN 340F L UHD 349E L VG 324E LN 330B L 330B LN 321C 330D FM 345B 345C 321B 345D 312B L 320E L 548 320D2 GC 311-A 325D FM 349F L 325B LN 320D2 FM 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 558 320D LRR 315B 315C 330C L 326F L 336D L 323F OEM 336D2 318D L 320F L 312D2 L 312C L 568 FM 313D2-GC 313D2 323E LN 320B LU 314E CR 320D FM 320B LL 330C FM 314C 326F 313D2 LGP 538 325B 349D 307-A 330F LN 324D L 330D L 313F 336E L 313B 325C 349E 325D 349F 313D 320E RR 325F 312D2 312D2 GC 318E L 352F 312D L 340F 322B L 345B L 324D FM LL 330D MH 328D LCR 329D LN 314D LCR 329D L 324D FM 340F L LRE 349D2 L 320E LRR 325F LCR 323F LN M325D MH 319D 330D LN 318D2 L 320C FM 319C 324E L 336F L 568 FM LL 318F L 312E L 345C L 318C 329E L 318F 318B 323D SA 320D RR 345D L VG 323D3 323D S 336D2 GC 340D L 323D L 313F L 330D2 L 311F LRR 323D2 329D 330F L 329E 326D2 L 314F CR 318D2 345D L 329F L 335F LCR 330C LN 320B 320C 320D 320E 314E LCR 315B L 323E L 325D MH 336F LN 329E LN 321D LCR 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 316E L 315F LCR 329D2 L 322C FM 315B FM L 330B 330C 330D 320D2 L 324D LN 329D2 323F L 330C MH 345C MH M325D L MH 326F LN 320B U
VIBRATORY COMPACTOR
CB-536D
MATERIAL HANDLER
M325D MH M325D L MH
MOBILE HYD POWER UNIT
330D L 329D L 336FMHPU 329E 340D2 L 336D L 323D LN 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 352FMHPU 323F OEM 330D2 345D 345C 349D L 336E HVG 330F 330D 324D LN 330C 330FMHPU 349D2 323D L 345C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.