Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home118-7238: Rocker Switch
Home118-7238: Rocker Switch
118-7238: Rocker Switch

Cat® 24V Neutralizer Lockout Rocker Switch, Illuminated and Sealed

Brand: Cat

Product Images
118-7238: Rocker Switch
118-7238: Rocker Switch
118-7238: Rocker Switch
118-7238: Rocker Switch
118-7238: Rocker Switch

Cat® 24V Neutralizer Lockout Rocker Switch, Illuminated and Sealed

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
118-7238 is a rocker switch used to activate the transmission neutralizer controls.

Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed two position rocker switch
• Symbol: Transmission Neutralizer Lockout
• Green and Amber LED Illumination
• Eight terminal blade connection
• Panel Opening: 21.1 X 36.8 mm (0.83 in X 1.45 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion, and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
118-7238 is a rocker switch used to activate the transmission neutralizer controls.

Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed two position rocker switch
• Symbol: Transmission Neutralizer Lockout
• Green and Amber LED Illumination
• Eight terminal blade connection
• Panel Opening: 21.1 X 36.8 mm (0.83 in X 1.45 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion, and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Rocker Switch
Overall Length (mm): 50.1
Overall Length (in): 1.97
Style: Illuminated
Overall Height (mm): 24
Length (mm): Not specified
Width (mm): Not specified
Overall Height (in): 0.94
Overall Width (mm): 50.2
Voltage (volts): 24
Overall Width (in): 1.98
Temperature (°C): -40° to 85°
Length (in): Not specified
Weight (kg): 0.003
Weight (lb): 0.01
Width (in): Not specified
Temperature (°F): -40° to 185°
Units of MeasureUSMetric
Type: Rocker Switch
Overall Length (mm): 50.1
Overall Length (in): 1.97
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT38GIT28G
Wheel Loader
938G928G924G924GZ
View More
Integrated Toolcarrier
IT38GIT28G
Warranty Information
Return Policy
Parts diagram for 118-7238
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 118-7238
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 118-7238

Description:
118-7238 is a rocker switch used to activate the transmission neutralizer controls.

Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed two position rocker switch
• Symbol: Transmission Neutralizer Lockout
• Green and Amber LED Illumination
• Eight terminal blade connection
• Panel Opening: 21.1 X 36.8 mm (0.83 in X 1.45 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion, and excessive dust.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 118-7238

Units of Measure

USMetric
Type: Rocker Switch
Overall Length (mm): 50.1
Overall Length (in): 1.97
Style: Illuminated
Overall Height (mm): 24
Length (mm): Not specified
Width (mm): Not specified
Overall Height (in): 0.94
Overall Width (mm): 50.2
Voltage (volts): 24
Overall Width (in): 1.98
Temperature (°C): -40° to 85°
Length (in): Not specified
Weight (kg): 0.003
Weight (lb): 0.01
Width (in): Not specified
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 118-7238

INTEGRATED TOOLCARRIER

IT38G IT28G

WHEEL LOADER

938G 928G 924G 924GZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert