To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions119-7127: Back Seat Cushion
Home
CabsCab InteriorCab Seats & ComponentsSeat Cushions119-7127: Back Seat Cushion
119-7127: Back Seat Cushion
Cat® Back Cushion For Seats
Brand: Cat
Product Images
119-7127: Back Seat Cushion
Cat® Back Cushion For Seats
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: The cushion is designed to provide comfort and support for the operator or occupants while operating the machine.
Attributes: • Provide a comfortable seating surface • Made of high-quality foam or padding materials. • Color: Midnight Gray.
Application: The cushion is designed to provide a comfortable seating experience for the operator or occupants during long hours of operation. It is ergonomically designed with adequate padding and support to reduce fatigue and promote comfort and widely used in Cat 24H Motor Grader, 5130, 5130B, 5230, 5230B, and 5430 Excavators, 566 Pipelayer, 69D, 73D, 768D, 769C, 769D, 771C, 771D, 772D, 773B, 773D, 773E, 775B, 775D, 775E, 776D, 777C, 777D, 784C, 785C, 789C, 793C, 797, and 797B Truck, 824G, 834G, 834H, 844, and 854G Wheel Type Tractor, 825G, 826G, 836G and 836H Compactor, 914G, 924G, 924H, 928G, 928H, 930G, 930H, 938G, 950G, 962G, 966G, 972G, 980G, 988F, 988G, 990, 992D, 992G, 994, 994D, 994G, IT14G, IT28G, IT38G, and IT62G Wheel Loader, 953, 953C, 963C and 973C Track Loader, 953, TR13, TR16, TR35 and TR43 Powertrain, D250E, D300E, D350E, and D400E Articulated Truck, D4H and D5H Skidder, D4H, D4L, D5H, and D5L Track Type Tractor.
Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The cushion is designed to provide comfort and support for the operator or occupants while operating the machine.
Attributes: • Provide a comfortable seating surface • Made of high-quality foam or padding materials. • Color: Midnight Gray.
Application: The cushion is designed to provide a comfortable seating experience for the operator or occupants during long hours of operation. It is ergonomically designed with adequate padding and support to reduce fatigue and promote comfort and widely used in Cat 24H Motor Grader, 5130, 5130B, 5230, 5230B, and 5430 Excavators, 566 Pipelayer, 69D, 73D, 768D, 769C, 769D, 771C, 771D, 772D, 773B, 773D, 773E, 775B, 775D, 775E, 776D, 777C, 777D, 784C, 785C, 789C, 793C, 797, and 797B Truck, 824G, 834G, 834H, 844, and 854G Wheel Type Tractor, 825G, 826G, 836G and 836H Compactor, 914G, 924G, 924H, 928G, 928H, 930G, 930H, 938G, 950G, 962G, 966G, 972G, 980G, 988F, 988G, 990, 992D, 992G, 994, 994D, 994G, IT14G, IT28G, IT38G, and IT62G Wheel Loader, 953, 953C, 963C and 973C Track Loader, 953, TR13, TR16, TR35 and TR43 Powertrain, D250E, D300E, D350E, and D400E Articulated Truck, D4H and D5H Skidder, D4H, D4L, D5H, and D5L Track Type Tractor.
Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 119-7127
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 119-7127
Description: The cushion is designed to provide comfort and support for the operator or occupants while operating the machine.
Attributes: • Provide a comfortable seating surface • Made of high-quality foam or padding materials. • Color: Midnight Gray.
Application: The cushion is designed to provide a comfortable seating experience for the operator or occupants during long hours of operation. It is ergonomically designed with adequate padding and support to reduce fatigue and promote comfort and widely used in Cat 24H Motor Grader, 5130, 5130B, 5230, 5230B, and 5430 Excavators, 566 Pipelayer, 69D, 73D, 768D, 769C, 769D, 771C, 771D, 772D, 773B, 773D, 773E, 775B, 775D, 775E, 776D, 777C, 777D, 784C, 785C, 789C, 793C, 797, and 797B Truck, 824G, 834G, 834H, 844, and 854G Wheel Type Tractor, 825G, 826G, 836G and 836H Compactor, 914G, 924G, 924H, 928G, 928H, 930G, 930H, 938G, 950G, 962G, 966G, 972G, 980G, 988F, 988G, 990, 992D, 992G, 994, 994D, 994G, IT14G, IT28G, IT38G, and IT62G Wheel Loader, 953, 953C, 963C and 973C Track Loader, 953, TR13, TR16, TR35 and TR43 Powertrain, D250E, D300E, D350E, and D400E Articulated Truck, D4H and D5H Skidder, D4H, D4L, D5H, and D5L Track Type Tractor.
View More
Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 119-7127
Units of Measure
USMetric
Overall Height (in): 5.5
Material: Cloth,Polyester Plastic
Weight (kg): 1.07
Overall Height (mm): 139.7
Overall Length (in): 19.5
Weight (lb): 2.35
Overall Length (mm): 495.3
Overall Width (in): 18.3
Overall Width (mm): 464.82
Standard Color: MIDNIGHT GRAY
View More
Compatible Models for part number 119-7127
INTEGRATED TOOLCARRIER
IT62G IT38G IT14G IT38G II IT28G
SOIL COMPACTOR
825G
EJECTOR TRUCK
D400E II
WHEEL DOZER
844 854G 824G
LANDFILL COMPACTOR
826G
MOTOR GRADER
24H
COMPACT WHEEL LOADER
914G
WHEEL LOADER
938G II 928G 924H 924G 992D 972G 980G 992G 988F II 924GZ 950G II 938G 928HZ 990 II 966G 930G 950G 930H 962G 924HZ