Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits120-4388: Rubber Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
120-4388: Rubber Seal Kit
120-4388: Rubber Seal Kit

Cat® Rubber Seal Kit

Brand: Cat

Product Images
120-4388: Rubber Seal Kit
120-4388: Rubber Seal Kit
120-4388: Rubber Seal Kit

Cat® Rubber Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 120-4388

Units of Measure

USMetric
Length (in): 5.62
Material: Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Thickness (in): 0.72
Weight (kg): 0.02
Width (in): 1.38
View More
Compatible Models for part number 120-4388

ASPHALT PAVER

AP300 AP355 AP-300D AP300F AP355F AP-555E AP-600D AP-655D AP-300 AP-755 AP-600

ASPHALT SCREED

AS3173 AS4251 AS4173 SE34V AS4251C SE34VT

VIBRATORY COMPACTOR

CB-34 XW CB-334E XW CB-334E CB-335E CB-34 CC-34 CB-335D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert