Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings121-7371: Sleeve Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
121-7371: Sleeve Bearing
121-7371: Sleeve Bearing

Cat® Idler Sleeve Bearing

Brand: Cat

Product Images
121-7371: Sleeve Bearing
121-7371: Sleeve Bearing
121-7371: Sleeve Bearing
121-7371: Sleeve Bearing
121-7371: Sleeve Bearing

Cat® Idler Sleeve Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 121-7371
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 121-7371

Units of Measure

USMetric
Inner Diameter (in): 5.92
Inner Diameter (mm): 150.39
Type: FLANGED SLEEVE
Material: Bronze,Brass Casting,Manganese Bronze Brass
Internal Groove: NO GREASE HOLE IN BEARING
Outer Diameter (in): 8.43
Inside Diameter (mm): 150
Outer Diameter (mm): 214
Thickness (in): 4.84
Inside Diameter (in): 5.92
Thickness (mm): 123
Outside Diameter (mm): 166
Weight (kg): 4.9
Outside Diameter (in): 6.54
Weight (lb): 10.8
Overall Length (mm): 123
Overall Length (in): 4.84
Flange Diameter (mm): 214
Flange Diameter (in): 8.43
View More
Compatible Models for part number 121-7371

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert