To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainFinal DriveFinal Drive Gears122-9609: Left Hand Side Rubber Pedal
Home
DrivetrainFinal DriveFinal Drive Gears122-9609: Left Hand Side Rubber Pedal
122-9609: Left Hand Side Rubber Pedal
Cat® Left Hand Side Pilot Control Valve Rubber Pedal offers comfortable and precise control for smooth equipment operation
Brand: Cat
Product Images
122-9609: Left Hand Side Rubber Pedal
Cat® Left Hand Side Pilot Control Valve Rubber Pedal offers comfortable and precise control for smooth equipment operation
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Replacement rubber foot pedal used in the operator compartment on certain Cat machine models
Attributes: • Material: SBR • Width: 112 mm (4.40 in) • Color: Black
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Replacement rubber foot pedal used in the operator compartment on certain Cat machine models
Attributes: • Material: SBR • Width: 112 mm (4.40 in) • Color: Black
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: SBR
Overall Width (mm): 112
Overall Width (in): 4.40
Units of MeasureUSMetric
Material: SBR
Overall Width (mm): 112
Overall Width (in): 4.40
View More
Compatible Models
Compatible Models
Generator Set
350835123512B
Shovel Logger
345C
Hex Based Spl Solution
320E330F OEM352F OEM
Load Haul Dump
OTHER
Machine Cntrl & Gdnc
CMD STATN
Material Handler
MH3250MH3260MH3295
Forest Products
OTHER
Wheel Loader
930M938M926M
Hydraulic Shovel
60156015B6060
Track-Type Tractor
D5
Mini Hyd Excavator
308E CR307D307C307B307E308E2CR308E308D308C308E2 CR308E2308E SR307E2308E2SR307308E2 SR
330D L329D L385C323D LN365C L350MHPU352FMHPU323F OEM390F330D2349D L330FMHPU385C L336FMHPU329E340D2 L336D L330 MHPU349E L HVG325D L325C349E325D336F336D336EC7.1345D345C336E HVG330F330D324D LN330C349D2323D L345C L
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 122-9609
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 122-9609
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 122-9609
Description: Replacement rubber foot pedal used in the operator compartment on certain Cat machine models
Attributes: • Material: SBR • Width: 112 mm (4.40 in) • Color: Black
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Isoprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 122-9609
Units of Measure
USMetric
Material: SBR
Overall Width (mm): 112
Overall Width (in): 4.40
View More
Compatible Models for part number 122-9609
GENERATOR SET
3508 3512 3512B
SHOVEL LOGGER
345C
HEX BASED SPL SOLUTION
320E 330F OEM 352F OEM
LOAD HAUL DUMP
OTHER
MACHINE CNTRL & GDNC
CMD STATN
MATERIAL HANDLER
MH3250 MH3260 MH3295
FOREST PRODUCTS
OTHER
WHEEL LOADER
930M 938M 926M
HYDRAULIC SHOVEL
6015 6015B 6060
TRACK-TYPE TRACTOR
D5
MINI HYD EXCAVATOR
308E CR 307D 307C 307B 307E 308E2CR 308E 308D 308C 308E2 CR 308E2 308E SR 307E2 308E2SR 307 308E2 SR
311D LRR 316F L 345B II 349D L 325B L 312E FM538 312F 312B 336D 312C 324D 336E 312D 324E 336F 320D3 GC 315D L 333 GC 320D2 320D3 336D2 L 322B LN 314D CR 326D L FM548 335F 323F 336F XE 374F L 311B 311C 323D 349E L 330D2 325C L 322B 322C 3101 323D LN 385C FS 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 336 MHPU 312B L 548 320D2 GC 349F L 385C L 320D2 FM 325D L 316F 352F-VG 317 315 558 313 320GX 320D LRR 365C L MH 315B 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN FM558 314E CR OTHER 330C FM 314C 326F 320 GX 538 325B 349D FM568 324D L 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 322B L 345B L 324D FM LL 329D LN 314D LCR 336F LN XE 320E LRR 323F LN 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 318 GC 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385B 385C 345D L 336F LNXE 313F GC 320B 320C 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 315B FM L 330B 330C 330D 390F L 323F L 317 GC 336D2 L XE 365B L 365C 320B U 365B 336E LN 320C L 336E LH 349F LXE 316 GC 325D FM LL 336D2 LXE 323F SA 320D LN MH3295 316 GX 340D2 L 312F GC 313D2 GC 390D 318B N 390F 320D L 336E LNH 320D FM RR 315 GC 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG 330B L 326 GC 349 GC 320E L 325D FM 325B LN 320D GC 326D2 349D2 319D L 323D2 L 330C L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 320B LU 326GC 320D FM 320B LL 313D2 LGP 317B L 330F LN 330D L 350 OEM 352 UHD 312D2 GC 318E L 340 313 GX 349 330D MH 336 GC 345 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 320C FM 319C 568 FM LL 318F L 320 326 325 323 318C 329E L 318F 318B 345D L VG 330 340D L 335 336 333 311F LRR 329D 330F L 329E 317B LN 323 GX 318D2 329F L 336D2 XE 335F LCR 330C LN 323 GC 315B L 395 325D MH 312 GX 313F LGC 312 GC 385C L MH 321D LCR 316E L 315F LCR 365B II 329D2 L 322C FM 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC
VIBRATORY COMPACTOR
CB-536D
MOBILE HYD POWER UNIT
330D L 329D L 385C 323D LN 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.